Schneider-Electric
 
ATS130N2C11LT picture- scope
ATS130N2C11LT
Altivar Soft Starter ATS130, 105A, 200 to 480V AC, control supply 24V DC
Schneider Electric
Characteristics
Main
Range of product Altivar Soft Starter ATS130
Product or component type Soft starter
Product destination Asynchronous motors
Product specific application Simple machine
Device short name ATS130
Network number of phases 3 phases
Utilisation category AC-53A
Ue power supply voltage 200...480 V - 15...10 %
Power supply frequency 50...60 Hz +/- 5 Hz
[Ie] rated operational current 105 A in line (at <40 °C)
Service factor at Ie 100
Torque control False
IP degree of protection IP20
Motor power kW 30 kW at 230 V normal duty
55 kW at 400 V normal duty
55 kW at 440 V normal duty
Motor power hp 30 hp at 200 V normal duty
30 hp at 208 V normal duty
40 hp at 230 V normal duty
75 hp at 460 V normal duty
75 hp at 480 V normal duty
Complementary
Overload current profile 300 % Ie for 5 s
On-load factor 70 %
Operating cycles/hour 10 cyc/h
Minimum motor current 20 % Ie
Device connection In line
[Us] control circuit voltage 24 V DC +/- 10 %
Control power 21.6 W starting and stopping
3 W steady state
Integrated motor overload protection False
Protection type Phase failure: mains
Thermal protection: starter
Bypass error: starter
Control voltage Us: starter
Rated current pwr loss specification 105 A
Power loss static current independent 3 W
Power loss per device current dependent 27 W
Power loss during starting 703 W 300 % Ie
Standards EN/IEC 60947-4-2
UL 60947-4-2
IEC 60664-1
Product certifications CE
UKCA
CCC
RCM
EAC
Marking CE
CCC
UKCA
RCM
EAC
[Uc] control circuit voltage 24 V DC
Discrete input number 3
Discrete input type (DI) digital input, 10 kOhm
(DI2) digital input, 10 kOhm
(BOOST) digital input, 10 kOhm
Input compatibility Discrete input level 1 PLC conforming to EN/IEC 61131-2
Discrete input logic Digital input at State 0: 0...< 5 V and <= 0.2 mA at State 1: > 13 V, >= 0.5 mA
Relay output number 1
Relay output type Relay outputs R1A, R1C NO
Minimum switching current 2.5 mA at 24 V DC for relay outputs
Maximum switching current On resistive load for relay outputs : 1 A 250 V AC 400000 cycles
On resistive load for relay outputs : 1 A 30 V DC 400000 cycles
On inductive load for relay outputs : 1 A 250 V AC cos phi = 0.4 100000 cycles
On inductive load for relay outputs : 1 A 30 V DC cos phi = 0.4 100000 cycles
Discrete output number 1
Discrete output type Non programmable digital output DQ1 <= 30 V 200 mA
Display type 1 LED (green) for control power energized
1 LED (yellow and red) for motor operation phases, errors
Display screen available False
Operating position Vertical +/- 30 degree
Height 197 mm
Width 81 mm
Depth 180 mm
Net weight 2.3 kg
Suitable for mounting onto standard rails True
Function available Deceleration voltage ramp
Boost
Internal bypass True
Material declaration True
Environment
Pollution degree Level 2
Environmental class (during operation) Without salt mist: 3C3 conforming to IEC 60721-3-3
3S3 conforming to IEC 60721-3-3
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 480 V
Electromagnetic compatibility Conducted and radiated emissions level B conforming to IEC 60947-4-2
Short voltage interruptions level 3 conforming to IEC 61000-4-11
Electrostatic discharge level 2 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 1 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 2 conforming to IEC 61000-4-4
Oscillatory waves immunity level 3 conforming to IEC 61000-4-12
Voltage/current impulse level 2 conforming to IEC 61000-4-5
Conducted disturbances, induced by radiofrequency fields level 1 conforming to IEC 61000-4-6
Ambient air temperature for operation -10…40 °C (without derating)
40…60 °C (with current derating of 2 % per °C)
Ambient air temperature for storage -25…70 °C
Ambient air transport temperature -40…70 °C
Operating altitude 0...1000 m without derating
1000...4000 m 1 % per 100 m
Relative humidity 5…95 % non condensing without dripping water conforming to IEC 60068-2-3
Maximum acceleration under vibrational stress (during operation) 10 m/s² at 9...200 Hz
Maximum acceleration under vibratory load (during storage) 10 m/s² at 9...200 Hz
Maximum acceleration under vibratory load (during transport) 10 m/s² at 9...200 Hz
Maximum deflection under vibratory load (during operation) 3 mm at 2-9 Hz
Maximum deflection under vibratory load (during storage) 3 mm at 2-9 Hz
Maximum deflection under vibratory load (during transport) 3 mm at 2-9 Hz
Maximum acceleration under shock impact (during operation) 100 m/s² at 11 ms
Maximum acceleration under shock load (during storage) 100 m/s² at 11 ms
Maximum acceleration under shock load (during transport) 100 m/s² at 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.300 cm
Package 1 Width 27.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 2.549 kg
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.197 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 252