Schneider-Electric
 
ATS22C11S6U picture- scope
ATS22C11S6U
soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 30 to 100hp
Schneider Electric
Characteristics
Main
Range of product Altistart 22
Product or component type Soft starter
Product destination Asynchronous motors
Product specific application Pumps and fans
Component name ATS22
Network number of phases 3 phases
[Us] rated supply voltage 208...600 V - 15...10 %
Motor power hp 100 hp 575 V
30 hp 208 V
40 hp 230 V
75 hp 460 V
Factory setting current 96 A
Power dissipation in W 73 W for standard applications
Utilisation category AC-53A
Type of start Start with torque control (current limited to 3.5 In)
IcL starter rating 110 A for connection in the motor supply line for standard applications
IP degree of protection IP20
Complementary
Assembly style With heat sink
Function available Internal bypass
Supply voltage limits 177…660 V
Supply frequency 50...60 Hz - 10...10 %
Network frequency 45...66 Hz
Device connection In the motor supply line
[Uc] control circuit voltage 110 V - 15...10 % 50/60 Hz
Control circuit consumption 20 W
Discrete output number 2
Discrete output type Relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
Relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
Minimum switching current 100 mA at 12 V DC (relay outputs)
Maximum switching current 5 A 250 V AC resistive 1 relay outputs
5 A 30 V DC resistive 1 relay outputs
2 A 250 V AC inductive 0.4 20 ms relay outputs
2 A 30 V DC inductive 7 ms relay outputs
Discrete input number 3
Discrete input type (LI1, LI2, LI3) logic, 5 mA 20 kOhm
Discrete input voltage 110 V <= 121 V
Discrete input logic Positive logic LI1, LI2, LI3 at State 0: < 20 V and <= 15 mA at State 1: > 79 V, <= 2 mA
Output current 0.4...1 Icl adjustable
PTC probe input 750 Ohm
Communication port protocol Modbus
Connector type 1 RJ45
Communication data link Serial
Physical interface RS485 multidrop
Transmission rate 4800, 9600 or 19200 bps
Installed device 31
Protection type Phase failure: line
Thermal protection: motor
Thermal protection: starter
Marking CE
Type of cooling Forced convection
Operating position Vertical +/- 10 degree
Height 356 mm
Width 150 mm
Depth 229.5 mm
Net weight 18 kg
Environment
Electromagnetic compatibility Conducted and radiated emissions level A conforming to IEC 60947-4-2
Damped oscillating waves level 3 conforming to IEC 61000-4-12
Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
Standards IEC 60947-4-2
Product certifications CSA
UL
C-Tick
GOST
CCC
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm (f= 2…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Noise level 56 dB
Pollution degree Level 2 conforming to IEC 60664-1
Relative humidity 0…95 % without condensation or dripping water conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…60 °C (with current derating 2.2 % per °C)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
> 1000...< 2000 m with current derating of 2.2 % per additional 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.5 cm
Package 1 Width 33.0 cm
Package 1 Length 42.0 cm
Package 1 Weight 13.018 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 65.072 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F0ceff13-4dac-4695-a2e7-71002043e88b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months