Schneider-Electric
 
ATV212HD22N4S picture- scope
ATV212HD22N4S
variable speed drive, Altivar 212, 22kW, 30hp, 480V, 3 phases, with EMC, IP21, slim
Schneider Electric
Characteristics
Main
Device short name ATV212
Product destination Asynchronous motors
Network number of phases 3 phases
Motor power kW 22 kW
Motor power hp 30 hp
Supply voltage limits 323…528 V
Supply frequency 50...60 Hz - 5...5 %
Line current 41.1 A at 380 V
32.6 A at 480 V
Range of product Altivar 212
Product or component type Variable speed drive
Product specific application Pumps and fans in HVAC
Communication port protocol APOGEE FLN
Modbus
LonWorks
METASYS N2
BACnet
[Us] rated supply voltage 380...480 V - 15...10 %
EMC filter Class C2 EMC filter integrated
Complementary
Apparent power 27.3 kVA at 380 V
Continuous output current 43.5 A at 380 V
43.5 A at 460 V
Maximum transient current 47.9 A for 60 s
Speed drive output frequency 0.5…200 Hz
Speed range 1…10
Speed accuracy +/- 10 % of nominal slip 0.2 Tn to Tn
Local signalling 1 LED (red) for DC bus energized
Output voltage <= power supply voltage
Isolation Electrical between power and control
Type of cable Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
With UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Electrical connection VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5 mm² / AWG 14
L1/R, L2/S, L3/T: terminal 25 mm² / AWG 3
Tightening torque 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)
4.5 N.m, 40 lb.in (L1/R, L2/S, L3/T)
Supply Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
Sampling duration 2 ms +/- 0.5 ms F discrete
2 ms +/- 0.5 ms R discrete
2 ms +/- 0.5 ms RES discrete
3.5 ms +/- 0.5 ms VIA analog
22 ms +/- 0.5 ms VIB analog
Response time FM 2 ms, tolerance +/- 0.5 ms for analog output(s)
FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
Accuracy +/- 0.6 % (VIA) for a temperature variation 60 °C
+/- 0.6 % (VIB) for a temperature variation 60 °C
+/- 1 % (FM) for a temperature variation 60 °C
Linearity error VIA: +/- 0.15 % of maximum value for input
VIB: +/- 0.15 % of maximum value for input
FM: +/- 0.2 % for output
Analogue output type FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits
FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
Discrete output type Configurable relay logic: (FLA, FLC) NO - 100000 cycles
Configurable relay logic: (FLB, FLC) NC - 100000 cycles
Configurable relay logic: (RY, RC) NO - 100000 cycles
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Discrete input type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Discrete input logic Positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1)
Negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
Dielectric strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
Insulation resistance >= 1 mOhm 500 V DC for 1 minute
Frequency resolution Display unit: 0.1 Hz
Analog input: 0.024/50 Hz
Communication service Read device identification (43)
Monitoring inhibitable
Time out setting from 0.1 to 100 s
Read holding registers (03) 2 words maximum
Write multiple registers (16) 2 words maximum
Write single register (06)
Option card Communication card for LonWorks
Power dissipation in W 723 W
Air flow 214 m3/h
Variable speed drive application selection Building - HVAC compressor for scroll
Building - HVAC fan
Building - HVAC pump
Motor power range AC-3 15…25 kW at 380…440 V 3 phases
15…25 kW at 480…500 V 3 phases
Motor starter type Variable speed drive
Discrete output number 2
Analogue input number 2
Analogue input type VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm
VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
Analogue output number 1
Physical interface 2-wire RS 485
Connector type 1 open style
1 RJ45
Transmission rate 9600 bps or 19200 bps
Transmission frame RTU
Number of addresses 1…247
Data format 8 bits, 1 stop, odd even or no configurable parity
Type of polarization No impedance
Asynchronous motor control profile Voltage/frequency ratio, 2 points
Voltage/frequency ratio, 5 points
Voltage/frequency ratio - Energy Saving, quadratic U/f
Voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
Flux vector control without sensor, standard
Torque accuracy +/- 15 %
Transient overtorque 120 % of nominal motor torque +/- 10 % for 60 s
Acceleration and deceleration ramps Linear adjustable separately from 0.01 to 3200 s
Automatic based on the load
Motor slip compensation Adjustable
Automatic whatever the load
Not available in voltage/frequency ratio motor control
Switching frequency 6...16 kHz adjustable
8...16 kHz with derating factor
Nominal switching frequency 8 kHz
Braking to standstill By DC injection
Network frequency 47.5...63 Hz
Prospective line Isc 22 kA
Protection type Overheating protection: drive
Thermal power stage: drive
Short-circuit between motor phases: drive
Input phase breaks: drive
Overcurrent between output phases and earth: drive
Overvoltages on the DC bus: drive
Break on the control circuit: drive
Against exceeding limit speed: drive
Line supply overvoltage and undervoltage: drive
Line supply undervoltage: drive
Against input phase loss: drive
Thermal protection: motor
Motor phase break: motor
With PTC probes: motor
Width 245 mm
Height 330 mm
Depth 190 mm
Net weight 11.65 kg
Environment
Pollution degree 3 conforming to IEC 61800-5-1
IP degree of protection IP20 on upper part without blanking plate on cover conforming to IEC 61800-5-1
IP20 on upper part without blanking plate on cover conforming to IEC 60529
IP21 conforming to IEC 61800-5-1
IP21 conforming to IEC 60529
IP41 on upper part conforming to IEC 61800-5-1
IP41 on upper part conforming to IEC 60529
Vibration resistance 1.5 mm (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-8
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Environmental characteristic Classes 3C1 conforming to IEC 60721-3-3
Classes 3S2 conforming to IEC 60721-3-3
Noise level 59.9 dB conforming to 86/188/EEC
Operating altitude 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
<= 1000 m without derating
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…50 °C (with derating factor)
Operating position Vertical +/- 10 degree
Product certifications NOM 117
CSA
UL
C-Tick
Marking CE
Standards EN 55011 class A group 1
IEC 61800-3 environments 2 category C2
IEC 61800-3 environments 2 category C1
EN 61800-3 category C3
IEC 61800-3 environments 1 category C2
IEC 61800-3 category C2
IEC 61800-3 category C3
IEC 61800-5-1
IEC 61800-3 environments 1 category C1
IEC 61800-3 environments 1 category C1
UL Type 1
IEC 61800-3
IEC 61800-3 environments 1 category C2
IEC 61800-3
IEC 61800-3 environments 2 category C3
IEC 61800-3 environments 1 category C3
IEC 61800-3 category C2
IEC 61800-3 environments 2 category C3
IEC 61800-3 environments 2 category C1
IEC 61800-5-1
IEC 61800-3 environments 1 category C3
IEC 61800-3 environments 2 category C2
Assembly style With heat sink
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Regulation loop Adjustable PI regulator
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.000 cm
Package 1 Width 30.000 cm
Package 1 Length 39.000 cm
Package 1 Weight 11.566 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 59.264 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 91c5351a-f7de-4fe3-98f9-eeb2cc54ad0d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Product contributes to saved and avoided emissions Yes
Contractual warranty
Warranty 18 months