Schneider-Electric
 
ATV310HD11N4E picture- scope
ATV310HD11N4E
variable speed drive, Easy Altivar 310, heavy duty, 11kW, 15hp, normal duty, 15kW, 20hp, 380 to 460V, without EMC
Schneider Electric
Characteristics
Main
Range of product Easy Altivar 310
Product or component type Variable speed drive
Product specific application Simple machine
Assembly style With heat sink
Device short name ATV310
Network number of phases Three phase
[Us] rated supply voltage 380...460 V - 15...10 %
Motor power kW 11 kW for heavy duty
15 kW for normal duty
Motor power hp 15 hp for heavy duty
20 hp for normal duty
Noise level 50 dB
Complementary
Quantity per set Set of 1
EMC filter Without EMC filter
Type of cooling Integrated fan
Communication port protocol Modbus
Connector type RJ45 (on front face) for Modbus
Physical interface 2-wire RS 485 for Modbus
Transmission frame RTU for Modbus
Transmission rate 4800 bit/s
9600 bit/s
19200 bit/s
38400 bit/s
Number of addresses 1…247 for Modbus
Communication service Read holding registers (03) 29 words
Write single register (06) 29 words
Write multiple registers (16) 27 words
Read/write multiple registers (23) 4/4 words
Read device identification (43)
Line current 36.1 A at 380 V (heavy duty)
38.6 A at 380 V (normal duty)
30.4 A at 460 V (heavy duty)
32.5 A at 460 V (normal duty)
Apparent power 24.2 kVA at 460 V (heavy duty)
25.4 kVA at 460 V (normal duty)
Prospective line Isc 22 kA ( heavy duty )
5 kA ( normal duty )
Continuous output current 24 A heavy duty
30 A normal duty
Maximum transient current 36 A during 60 s (heavy duty)
33 A during 60 s (normal duty)
Power dissipation in W 337.1 W, at In (heavy duty)
407.0 W, at In (normal duty)
Speed drive output frequency 0.5…400 Hz
Nominal switching frequency 4 kHz
Switching frequency 2...12 kHz adjustable
Speed range 1…20 for asynchronous motor
Transient overtorque 170…200 % of nominal motor torque depending on drive rating and type of motor
Braking torque Up to 150 % of nominal motor torque with braking resistor
Up to 70 % of nominal motor torque without braking resistor
Asynchronous motor control profile Voltage/frequency ratio (V/f)
Voltage/frequency ratio - Energy Saving, quadratic U/f
Sensorless vector control (SVC)
Motor slip compensation Adjustable
Output voltage 380...460 V three phase
Electrical connection Terminal, clamping capacity: 10 mm², AWG 10 (L1, L2, L3, PA/+, PB, U, V, W)
Tightening torque 2.2…2.4 N.m
Insulation Electrical between power and control
Supply Internal supply for reference potentiometer: 5 V (4.75…5.25 V)DC, <10 mA with overload and short-circuit protection
Internal supply for logic inputs: 24 V (20.4…28.8 V)DC, <100 mA with overload and short-circuit protection
Analogue input number 1
Analogue input type Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm
Configurable voltage AI1 0...5 V 30 kOhm
Discrete input number 4
Discrete input type Programmable LI1...LI4 24 V 18...30 V
Discrete input logic Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
Sampling duration 10 ms for analogue input
20 ms, tolerance +/- 1 ms for logic input
Linearity error +/- 0.3 % of maximum value for analogue input
Analogue output number 1
Analogue output type AO1 software-configurable voltage: 0...10 V AC 0...10 V 0…0.02 A, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits
Discrete output number 2
Discrete output type Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O
Minimum switching current 5 mA at 24 V DC for logic relay
Maximum switching current 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay
4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay
Acceleration and deceleration ramps Linear from 0...999.9 s
S
U
Braking to standstill By DC injection, <30 s
Protection type Line supply overvoltage
Line supply undervoltage
Overcurrent between output phases and earth
Overheating protection
Short-circuit between motor phases
Against input phase loss in three-phase
Thermal motor protection via the drive by continuous calculation of I²t
Frequency resolution Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz
Time constant 20 ms +/- 1 ms for reference change
Operating position Vertical +/- 10 degree
Height 232 mm
Width 150 mm
Depth 171 mm
Net weight 3.7 kg
Supply frequency 50/60 Hz +/- 5 %
Product destination Asynchronous motors
Environment
Electromagnetic compatibility Electrical fast transient/burst immunity test - test level: level 4 conforming to IEC 61000-4-4
Electrostatic discharge immunity test - test level: level 3 conforming to IEC 61000-4-2
Immunity to conducted disturbances - test level: level 3 conforming to IEC 61000-4-6
Radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to IEC 61000-4-3
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Surge immunity test - test level: level 3 conforming to IEC 61000-4-5
Standards IEC 61800-5-1
IEC 61800-3
Product certifications CE
EAC
KC
IP degree of protection IP20 without blanking plate on upper part
IP4X top
Pollution degree 2 conforming to IEC 61800-5-1
Environmental characteristic Dust pollution resistance class 3S2 conforming to IEC 60721-3-3
Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
Shock resistance 15 gn conforming to IEC 60068-2-27 for 11 ms
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…55 °C without derating
55…60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C
Operating altitude <= 1000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.11 cm
Package 1 Width 20.07 cm
Package 1 Length 26.92 cm
Package 1 Weight 4.24 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.532 kg
Unit Type of Package 3 P06
Number of Units in Package 3 27
Package 3 Height 100.8 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 112.59 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E8be2f32-12dc-4631-8f82-e3c0e124dae0
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Product contributes to saved and avoided emissions Yes
Carbon footprint (kg CO2 eq, Total Life cycle) 21540