Quantity per set
|
Set of 1
|
EMC filter
|
Integrated
|
Type of cooling
|
Integrated fan
|
Communication port protocol
|
Modbus
|
Connector type
|
RJ45 (on front face) for Modbus
|
Physical interface
|
2-wire RS 485 for Modbus
|
Transmission frame
|
RTU for Modbus
|
Transmission rate
|
4800 bit/s
9600 bit/s
19200 bit/s
38400 bit/s
|
Number of addresses
|
1…247 for Modbus
|
Communication service
|
Read holding registers (03) 29 words
Write single register (06) 29 words
Write multiple registers (16) 27 words
Read/write multiple registers (23) 4/4 words
Read device identification (43)
|
Line current
|
46.5 A at 380 V (heavy duty)
46.6 A at 380 V (normal duty)
38.5 A at 460 V (heavy duty)
38.8 A at 460 V (normal duty)
|
Apparent power
|
30.7 kVA at 460 V (heavy duty)
31.2 kVA at 460 V (normal duty)
|
Prospective line Isc
|
22 kA ( heavy duty )
5 kA ( normal duty )
|
Continuous output current
|
33 A heavy duty
36 A normal duty
|
Maximum transient current
|
49.5 A during 60 s (heavy duty)
39.6 A during 60 s (normal duty)
|
Power dissipation in W
|
416.0 W, at In (heavy duty)
451.7 W, at In (normal duty)
|
Speed drive output frequency
|
0.5…400 Hz
|
Nominal switching frequency
|
4 kHz
|
Switching frequency
|
2...12 kHz adjustable
|
Speed range
|
1…20 for asynchronous motor
|
Transient overtorque
|
170…200 % of nominal motor torque depending on drive rating and type of motor
|
Braking torque
|
Up to 150 % of nominal motor torque with braking resistor
Up to 70 % of nominal motor torque without braking resistor
|
Asynchronous motor control profile
|
Voltage/frequency ratio (V/f)
Voltage/frequency ratio - Energy Saving, quadratic U/f
Sensorless vector control (SVC)
|
Motor slip compensation
|
Adjustable
|
Output voltage
|
380...460 V three phase
|
Electrical connection
|
Terminal, clamping capacity: 16...25 mm², AWG 4...AWG 3 (L1, L2, L3, PA/+, PB, U, V, W)
|
Tightening torque
|
2.2…2.4 N.m
|
Insulation
|
Electrical between power and control
|
Supply
|
Internal supply for reference potentiometer: 5 V (4.75…5.25 V)DC, <10 mA with overload and short-circuit protection
Internal supply for logic inputs: 24 V (20.4…28.8 V)DC, <100 mA with overload and short-circuit protection
|
Analogue input number
|
1
|
Analogue input type
|
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm
Configurable voltage AI1 0...5 V 30 kOhm
|
Discrete input number
|
4
|
Discrete input type
|
Programmable LI1...LI4 24 V 18...30 V
|
Discrete input logic
|
Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
|
Sampling duration
|
10 ms for analogue input
20 ms, tolerance +/- 1 ms for logic input
|
Linearity error
|
+/- 0.3 % of maximum value for analogue input
|
Analogue output number
|
1
|
Analogue output type
|
AO1 software-configurable voltage: 0...10 V AC 0...10 V 0…0.02 A, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits
|
Discrete output number
|
2
|
Discrete output type
|
Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O
|
Minimum switching current
|
5 mA at 24 V DC for logic relay
|
Maximum switching current
|
2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay
4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay
|
Acceleration and deceleration ramps
|
Linear from 0...999.9 s
S
U
|
Braking to standstill
|
By DC injection, <30 s
|
Protection type
|
Line supply overvoltage
Line supply undervoltage
Overcurrent between output phases and earth
Overheating protection
Short-circuit between motor phases
Against input phase loss in three-phase
Thermal motor protection via the drive by continuous calculation of I²t
|
Frequency resolution
|
Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz
|
Time constant
|
20 ms +/- 1 ms for reference change
|
Operating position
|
Vertical +/- 10 degree
|
Height
|
330 mm
|
Width
|
180 mm
|
Depth
|
191 mm
|
Net weight
|
6.7 kg
|
Supply frequency
|
50/60 Hz +/- 5 %
|
Product destination
|
Asynchronous motors
|
Electromagnetic compatibility
|
Electrical fast transient/burst immunity test - test level: level 4 conforming to IEC 61000-4-4
Electrostatic discharge immunity test - test level: level 3 conforming to IEC 61000-4-2
Immunity to conducted disturbances - test level: level 3 conforming to IEC 61000-4-6
Radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to IEC 61000-4-3
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Surge immunity test - test level: level 3 conforming to IEC 61000-4-5
|
Standards
|
IEC 61800-5-1
|
Product certifications
|
CE
EAC
KC
|
IP degree of protection
|
IP20 without blanking plate on upper part
IP4X top
|
Pollution degree
|
2 conforming to IEC 61800-5-1
|
Environmental characteristic
|
Dust pollution resistance class 3S2 conforming to IEC 60721-3-3
Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
|
Shock resistance
|
15 gn conforming to IEC 60068-2-27 for 11 ms
|
Relative humidity
|
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
|
Ambient air temperature for storage
|
-25…70 °C
|
Ambient air temperature for operation
|
-10…55 °C without derating
55…60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C
|
Operating altitude
|
<= 1000 m without derating
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
B15a3fd3-94b6-46ca-bb96-3e6478d97c31
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Product contributes to saved and avoided emissions
|
Yes
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
37158
|