Schneider-Electric
 
ATV340D75N4E picture- scope
ATV340D75N4E
variable speed drive, Altivar Machine ATV340, 75kW, heavy duty, 400V, 3 phases, Ethernet
Schneider Electric
Characteristics
Main
Range of product Altivar Machine ATV340
Product or component type Variable speed drive
Product specific application Machine
Mounting mode Wall mount
Variant Standard version
Communication port protocol Modbus serial
EtherNet/IP
Modbus TCP
Option card Communication module, PROFINET
Communication module, DeviceNet
Communication module, CANopen
Communication module, EtherCAT
Network number of phases 3 phases
Supply frequency 50...60 Hz +/- 5 %
[Us] rated supply voltage 380...480 V - 15...10 %
Nominal output current 145.0 A
Motor power kW 90 kW for normal duty
75 kW for heavy duty
Motor power hp 125 hp for normal duty
100 hp for heavy duty
EMC filter Class C3 EMC filter integrated
IP degree of protection IP20
Degree of protection UL type 1
Complementary
Discrete input number 8
Discrete input type PTI safe torque off: 0…30 kHz, 24 V DC (30 V)
DI1...DI5 programmable as pulse input, 24 V DC (30 V), impedance: 3.5 kOhm
Programmable
Number of preset speeds 16 preset speeds
Discrete output number 1.0
Discrete output type Programmable output DQ1, DQ2 30 V DC 100 mA
Analogue input number 3
Analogue input type AI1 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
AI1 software-configurable temperature probe or water level sensor
AI1 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
AI2 software-configurable voltage: - 10...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
Analogue output number 2
Analogue output type Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Software-configurable current AQ1, AQ2: 0...20 mA impedance 500 Ohm, resolution 10 bits
Relay output number 3
Output voltage <= power supply voltage
Relay output type Relay outputs R1A
Relay outputs R1C electrical durability 100000 cycles
Relay outputs R2A
Relay outputs R2C electrical durability 100000 cycles
Maximum switching current Relay output R1C on resistive load, cos phi = 1: 3 A at 250 V AC
Relay output R1C on resistive load, cos phi = 1: 3 A at 30 V DC
Relay output R1C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R1C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Relay output R2C on resistive load, cos phi = 1: 5 A at 250 V AC
Relay output R2C on resistive load, cos phi = 1: 5 A at 30 V DC
Relay output R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Minimum switching current Relay output R1B: 5 mA at 24 V DC
Relay output R2C: 5 mA at 24 V DC
Physical interface 2-wire RS 485
Connector type 3 RJ45
Method of access Slave Modbus RTU
Slave Modbus TCP
Transmission rate 4.8 kbit/s
9.6 kbit/s
19.2 kbit/s
38.4 kbit/s
Transmission frame RTU
Number of addresses 1…247
Data format 8 bits, configurable odd, even or no parity
Type of polarization No impedance
4 quadrant operation possible True
Asynchronous motor control profile Variable torque standard
Constant torque standard
Optimized torque mode
Synchronous motor control profile Reluctance motor
Permanent magnet motor
Pollution degree 2 conforming to IEC 61800-5-1
Maximum output frequency 0.599 kHz
Acceleration and deceleration ramps S, U or customized
Linear adjustable separately from 0.01...9999 s
Motor slip compensation Adjustable
Not available in permanent magnet motor law
Automatic whatever the load
Can be suppressed
Switching frequency 1...8 kHz adjustable
2.5...8 kHz with derating factor
Nominal switching frequency 2.5 kHz
Braking to standstill By DC injection
Brake chopper integrated True
Line current 156.2 A at 380 V (normal duty)
135.8 A at 480 V (normal duty)
134.3 A at 380 V (heavy duty)
118.1 A at 480 V (heavy duty)
Line current 156.2 A at 380 V with internal line choke (normal duty)
135.8 A at 480 V with internal line choke (normal duty)
134.3 A at 380 V with internal line choke (heavy duty)
118.1 A at 480 V with internal line choke (heavy duty)
134.3 A
118.1 A
Maximum input current 156.2 A
Maximum output voltage 480 V
Apparent power 112.9 kVA at 480 V (normal duty)
98.2 kVA at 480 V (heavy duty)
Maximum transient current 207.6 A during 60 s (normal duty)
217.5 A during 60 s (heavy duty)
207.6 A during 2 s (normal duty)
217.5 A during 2 s (heavy duty)
Electrical connection Screw terminal, clamping capacity: 0.75...1.5 mm² for control
Screw terminal, clamping capacity: 120 mm² for line side
Screw terminal, clamping capacity: 95...120 mm² for DC bus
Screw terminal, clamping capacity: 120 mm² for motor
Prospective line Isc 50 kA
Base load current at high overload 145.0 A
Base load current at low overload 173.0 A
Power dissipation in W Natural convection: 158 W at 380 V, switching frequency 4 kHz (heavy duty)
Forced convection: 1359 W at 380 V, switching frequency 4 kHz (heavy duty)
Natural convection: 180 W at 380 V, switching frequency 4 kHz (normal duty)
Forced convection: 1585 W at 380 V, switching frequency 4 kHz (normal duty)
Electrical connection Control: screw terminal 0.75...1.5 mm²/AWG 18...AWG 16
Line side: screw terminal 120 mm²/AWG 4/0...250 kcmil
DC bus: screw terminal 95...120 mm²/AWG 3/0...250 kcmil
Motor: screw terminal 120 mm²/250 kcmil
With safety function Safely Limited Speed (SLS) True
With safety function Safe brake management (SBC/SBT) True
With safety function Safe Operating Stop (SOS) False
With safety function Safe Position (SP) False
With safety function Safe programmable logic False
With safety function Safe Speed Monitor (SSM) False
With safety function Safe Stop 1 (SS1) True
With sft fct Safe Stop 2 (SS2) False
With safety function Safe torque off (STO) True
With safety function Safely Limited Position (SLP) False
With safety function Safe Direction (SDI) False
Protection type Thermal protection: motor
Safe torque off: motor
Motor phase loss: motor
Thermal protection: drive
Safe torque off: drive
Overheating: drive
Overcurrent: drive
Output overcurrent between motor phase and earth: drive
Output overcurrent between motor phases: drive
Short-circuit between motor phase and earth: drive
Short-circuit between motor phases: drive
Motor phase loss: drive
DC Bus overvoltage: drive
Line supply overvoltage: drive
Line supply undervoltage: drive
Input supply loss: drive
Exceeding limit speed: drive
Break on the control circuit: drive
Width 271.0 mm
Height 908.0 mm
Depth 309.0 mm
Net weight 58.4 kg
Continuous output current 173 A at 4 kHz for normal duty
145 A at 4 kHz for heavy duty
Environment
Operating altitude <= 4800 m with current derating above 1000m
Operating position Vertical +/- 10 degree
Product certifications UL
CSA
TÜV
EAC
CTick
Marking CE
Standards IEC 61800-3
IEC 61800-5-1
IEC 60721-3
IEC 61508
IEC 13849-1
UL 618000-5-1
UL 508C
IEC 61000-3-12
Maximum THDI <48 % full load conforming to IEC 61000-3-12
<48 % 80 % load conforming to IEC 61000-3-12
Assembly style With heat sink
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Environmental class (during operation) Class 3C3 according to IEC 60721-3-3
Class 3S3 according to IEC 60721-3-3
Maximum acceleration under shock impact (during operation) 150 m/s² at 11 ms
Maximum acceleration under vibrational stress (during operation) 10 m/s² at 13...200 Hz
Maximum deflection under vibratory load (during operation) 1.5 mm at 2...13 Hz
Permitted relative humidity (during operation) Class 3K5 according to EN 60721-3
Volume of cooling air 295.0 m3/h
Type of cooling Forced convection
Overvoltage category Class III
Regulation loop Adjustable PID regulator
Noise level 69.9 dB
Pollution degree 2
Ambient air transport temperature -40…70 °C
Ambient air temperature for operation -15…40 °C without derating (vertical position)
40…50 °C with derating factor (vertical position)
Ambient air temperature for storage -40…70 °C
Isolation Between power and control terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 59.000 cm
Package 1 Width 110.000 cm
Package 1 Length 43.000 cm
Package 1 Weight 59.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number B8d5fdde-166b-4332-b5d0-afde1be95439
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Product contributes to saved and avoided emissions Yes
Carbon footprint (kg CO2 eq, Total Life cycle) 46745