|
|
|
ATV630C16N4428
variable speed drive, Altivar Process ATV600, ATV630, 160kW, 250hp, 380...480V, IP00, marine certification
|
|
|
Main
Range of product
|
Altivar Process ATV600
|
Product or component type
|
Variable speed drive
|
Product specific application
|
Process and utilities
|
Device short name
|
ATV630
|
Variant
|
Standard version
|
Product destination
|
Asynchronous motors
Synchronous motors
|
EMC filter
|
Integrated with 150 m conforming to IEC 61800-3 category C3
|
IP degree of protection
|
IP00 conforming to IEC 61800-5-1
IP00 conforming to IEC 60529
IP21 (with kit VW3A9704) conforming to IEC 61800-5-1
IP21 (with kit VW3A9704) conforming to IEC 60529
|
[Us] rated supply voltage
|
380...480 V
|
Type of cooling
|
Forced convection
|
Supply frequency
|
50...60 Hz - 5...5 %
|
[Us] rated supply voltage
|
380...480 V - 15...10 %
|
Motor power kW
|
160 kW (normal duty)
132 kW (heavy duty)
|
Motor power hp
|
250 hp normal duty
200 hp heavy duty
|
Line current
|
284 A at 380 V (normal duty)
262 A at 480 V (normal duty)
237 A at 380 V (heavy duty)
213 A at 480 V (heavy duty)
|
Prospective line Isc
|
50 kA
|
Apparent power
|
201.3 kVA at 480 V (normal duty)
161.4 kVA at 480 V (heavy duty)
|
Continuous output current
|
302 A at 2.5 kHz for normal duty
250 A at 2.5 kHz for heavy duty
|
Asynchronous motor control profile
|
Constant torque standard
Optimized torque mode
Variable torque standard
|
Synchronous motor control profile
|
Permanent magnet motor
Synchronous reluctance motor
|
Speed drive output frequency
|
0.1…500 Hz
|
Nominal switching frequency
|
2.5 kHz
|
Switching frequency
|
2.5...8 kHz with derating factor
2...8 kHz adjustable
|
Safety function
|
STO (safe torque off) SIL 3
|
Discrete input logic
|
16 preset speeds
|
Communication port protocol
|
Modbus serial
Modbus TCP
Ethernet
|
Option card
|
Slot A: communication module, Profibus DP V1
Slot A: communication module, PROFINET
Slot A: communication module, DeviceNet
Slot A: communication module, Modbus TCP/EtherNet/IP
Slot A: communication module, CANopen daisy chain RJ45
Slot A: communication module, CANopen SUB-D 9
Slot A: communication module, CANopen screw terminals
Slot A/slot B: digital and analog I/O extension module
Slot A/slot B: output relay extension module
Slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
Communication module, BACnet MS/TP
Communication module, Ethernet Powerlink
|
Complementary
Mounting mode
|
Wall mount
|
Maximum transient current
|
332.2 A during 60 s (normal duty)
375 A during 60 s (heavy duty)
|
Network number of phases
|
3 phases
|
Discrete output number
|
0
|
Discrete output type
|
Relay outputs R1A, R1B, R1C 250 V AC 3000 mA
Relay outputs R1A, R1B, R1C 30 V DC 3000 mA
Relay outputs R2A, R2C 250 V AC 5000 mA
Relay outputs R2A, R2C 30 V DC 5000 mA
Relay outputs R3A, R3C 250 V AC 5000 mA
Relay outputs R3A, R3C 30 V DC 5000 mA
|
Output voltage
|
<= power supply voltage
|
Permissible temporary current boost
|
1.1 x In during 60 s (normal duty)
1.5 x In during 60 s (heavy duty)
|
Motor slip compensation
|
Not available in permanent magnet motor law
Automatic whatever the load
Can be suppressed
Adjustable
|
Acceleration and deceleration ramps
|
Linear adjustable separately from 0.01...9999 s
|
Physical interface
|
Ethernet
2-wire RS 485
|
Braking to standstill
|
By DC injection
|
Protection type
|
Thermal protection: motor
Safe torque off: motor
Motor phase break: motor
Thermal protection: drive
Safe torque off: drive
Overheating: drive
Overcurrent between output phases and earth: drive
Overload of output voltage: drive
Short-circuit protection: drive
Motor phase break: drive
Overvoltages on the DC bus: drive
Line supply overvoltage: drive
Line supply undervoltage: drive
Line supply phase loss: drive
Overspeed: drive
Break on the control circuit: drive
|
Transmission rate
|
10, 100 Mbits
4800 bps, 9600 bps, 19200 bps, 38.4 Kbps
|
Frequency resolution
|
Display unit: 0.1 Hz
Analog input: 0.012/50 Hz
|
Transmission frame
|
RTU
|
Electrical connection
|
Control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16
Line side: screw terminal 2 x 95...3 x 120 mm²/2 x AWG 3/0...2 x 300 kcmil
Motor: screw terminal 2 x 95...3 x 120 mm²/2 x AWG 3/0...2 x 300 kcmil
|
Connector type
|
RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
RJ45 (on the remote graphic terminal) for Modbus serial
|
Data format
|
8 bits, configurable odd, even or no parity
|
Type of polarization
|
No impedance
|
Exchange mode
|
Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
|
Number of addresses
|
1…247 for Modbus serial
|
Method of access
|
Slave Modbus TCP
|
Supply
|
External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
|
Local signalling
|
3 LEDs for local diagnostic
3 LEDs (dual colour) for embedded communication status
4 LEDs (dual colour) for communication module status
1 LED (red) for presence of voltage
|
Width
|
320 mm
|
Height
|
852 mm
|
Depth
|
390 mm
|
Net weight
|
82 kg
|
Analogue input number
|
3
|
Analogue input type
|
AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
AI2 voltage analog input: - 10...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
|
Discrete input number
|
8
|
Discrete input type
|
DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
|
Input compatibility
|
DI1...DI6: discrete input level 1 PLC conforming to IEC 61131-2
DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
STOA, STOB: discrete input level 1 PLC conforming to IEC 61131-2
|
Discrete input logic
|
Positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
Negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
|
Analogue output number
|
2
|
Analogue output type
|
Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits
Software-configurable current DQ-, DQ+: 30 V DC
Software-configurable current DQ-, DQ+: 100 mA
|
Sampling duration
|
2 ms +/- 0.5 ms (DI1...DI4) - discrete input
5 ms +/- 1 ms (DI5, DI6) - discrete input
5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
10 ms +/- 1 ms (AO1) - analog output
|
Accuracy
|
+/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
+/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
|
Linearity error
|
AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
AO1, AO2: +/- 0.2 % for analog output
|
Relay output number
|
3
|
Relay output type
|
Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
|
Refresh time
|
Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
|
Minimum switching current
|
Relay output R1, R2, R3: 5 mA at 24 V DC
|
Maximum switching current
|
Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
|
Isolation
|
Between power and control terminals
|
Maximum output frequency
|
500 kHz
|
Maximum input current
|
284.0 A
|
Variable speed drive application selection
|
Building - HVAC compressor centrifugal
Food and beverage processing other application
Mining mineral and metal fan
Mining mineral and metal pump
Oil and gas fan
Water and waste water other application
Building - HVAC screw compressor
Food and beverage processing pump
Food and beverage processing fan
Food and beverage processing atomization
Oil and gas electro submersible pump (ESP)
Oil and gas water injection pump
Oil and gas jet fuel pump
Oil and gas compressor for refinery
Water and waste water centrifuge pump
Water and waste water positive displacement pump
Water and waste water electro submersible pump (ESP)
Water and waste water screw pump
Water and waste water lobe compressor
Water and waste water screw compressor
Water and waste water compressor centrifugal
Water and waste water fan
Water and waste water conveyor
Water and waste water mixer
|
Motor power range AC-3
|
110…220 kW at 380…440 V 3 phases
110…220 kW at 480…500 V 3 phases
|
Quantity per set
|
1
|
Enclosure mounting
|
Wall mounted
|
Environment
Insulation resistance
|
> 1 MOhm 500 V DC for 1 minute to earth
|
Noise level
|
69.9 dB conforming to 86/188/EEC
|
Power dissipation in W
|
Forced convection: 3270 W at 380 V, switching frequency 2.5 kHz
|
Volume of cooling air
|
600 m3/h
|
Operating position
|
Vertical +/- 10 degree
|
Maximum THDI
|
<48 % full load conforming to IEC 61000-3-12
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
|
Pollution degree
|
2 conforming to IEC 61800-5-1
|
Vibration resistance
|
1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Relative humidity
|
5…95 % without condensation conforming to IEC 60068-2-3
|
Ambient air temperature for operation
|
-15…50 °C (without derating)
50…60 °C (with derating factor)
|
Ambient air temperature for storage
|
-40…70 °C
|
Operating altitude
|
<= 1000 m without derating
1000...4800 m with current derating 1 % per 100 m
|
Product certifications
|
ATEX INERIS
DNV-GL
CSA
TÜV
UL
ATEX zone 2/22
|
Marking
|
CE
|
Standards
|
UL 508C
IEC 61800-3
IEC 61800-3 environment 1 category C2
EN/IEC 61800-3 environment 2 category C3
IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
|
Overvoltage category
|
III
|
Regulation loop
|
Adjustable PID regulator
|
Noise level
|
69.9 dB
|
Pollution degree
|
2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
65.0 cm
|
Package 1 Width
|
47.0 cm
|
Package 1 Length
|
103.0 cm
|
Package 1 Weight
|
125.0 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
3a1ae1b7-96ff-4a20-9804-40393f13630f
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Product contributes to saved and avoided emissions
|
Yes
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
114680
|
|
|