Schneider-Electric
 
ATV630U22N4 picture- scope
ATV630U22N4
variable speed drive, Altivar Process ATV600, ATV630, 2.2kW, 3hp, 380 to 480V, IP21, UL type 1
Schneider Electric
Characteristics
Main
Range of product Altivar Process ATV600
Product or component type Variable speed drive
Product specific application Process and utilities
Device short name ATV630
Variant Standard version
Product destination Asynchronous motors
Synchronous motors
EMC filter Integrated with 50 m conforming to IEC 61800-3 category C2
Integrated with 150 m conforming to IEC 61800-3 category C3
IP degree of protection IP21 conforming to IEC 61800-5-1
IP21 conforming to IEC 60529
[Us] rated supply voltage 380...480 V
Degree of protection UL type 1 conforming to UL 508C
Type of cooling Forced convection
Supply frequency 50...60 Hz - 5...5 %
[Us] rated supply voltage 380...480 V - 15...10 %
Motor power kW 2.2 kW (normal duty)
1.5 kW (heavy duty)
Motor power hp 3 hp normal duty
2 hp heavy duty
Line current 4.3 A at 380 V (normal duty)
3.8 A at 480 V (normal duty)
3.1 A at 380 V (heavy duty)
2.9 A at 480 V (heavy duty)
Prospective line Isc 50 kA
Apparent power 3.2 kVA at 480 V (normal duty)
2.4 kVA at 480 V (heavy duty)
Continuous output current 5.6 A at 4 kHz for normal duty
4 A at 4 kHz for heavy duty
Asynchronous motor control profile Constant torque standard
Optimized torque mode
Variable torque standard
Synchronous motor control profile Permanent magnet motor
Synchronous reluctance motor
Speed drive output frequency 0.1…500 Hz
Nominal switching frequency 4 kHz
Switching frequency 2...12 kHz adjustable
4...12 kHz with derating factor
Safety function STO (safe torque off) SIL 3
Discrete input logic 16 preset speeds
Communication port protocol Modbus TCP
Modbus serial
Ethernet
Option card Slot A: communication module, Profibus DP V1
Slot A: communication module, PROFINET
Slot A: communication module, DeviceNet
Slot A: communication module, Modbus TCP/EtherNet/IP
Slot A: communication module, CANopen daisy chain RJ45
Slot A: communication module, CANopen SUB-D 9
Slot A: communication module, CANopen screw terminals
Slot A/slot B: digital and analog I/O extension module
Slot A/slot B: output relay extension module
Slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
Communication module, BACnet MS/TP
Communication module, Ethernet Powerlink
Complementary
Mounting mode Wall mount
Maximum transient current 6 A during 60 s (heavy duty)
6.2 A during 60 s (normal duty)
Network number of phases 3 phases
Discrete output number 0
Discrete output type Relay outputs R1A, R1B, R1C 250 V AC 3000 mA
Relay outputs R1A, R1B, R1C 30 V DC 3000 mA
Relay outputs R2A, R2C 250 V AC 5000 mA
Relay outputs R2A, R2C 30 V DC 5000 mA
Relay outputs R3A, R3C 250 V AC 5000 mA
Relay outputs R3A, R3C 30 V DC 5000 mA
Output voltage <= power supply voltage
Permissible temporary current boost 1.1 x In during 60 s (normal duty)
1.5 x In during 60 s (heavy duty)
Motor slip compensation Automatic whatever the load
Adjustable
Not available in permanent magnet motor law
Can be suppressed
Acceleration and deceleration ramps Linear adjustable separately from 0.01...9999 s
Physical interface Ethernet
2-wire RS 485
Braking to standstill By DC injection
Protection type Thermal protection: motor
Safe torque off: motor
Motor phase break: motor
Thermal protection: drive
Safe torque off: drive
Overheating: drive
Overcurrent between output phases and earth: drive
Overload of output voltage: drive
Short-circuit protection: drive
Motor phase break: drive
Overvoltages on the DC bus: drive
Line supply overvoltage: drive
Line supply undervoltage: drive
Line supply phase loss: drive
Overspeed: drive
Break on the control circuit: drive
Transmission rate 10, 100 Mbits
4800 bps, 9600 bps, 19200 bps, 38.4 Kbps
Frequency resolution Display unit: 0.1 Hz
Analog input: 0.012/50 Hz
Transmission frame RTU
Electrical connection Control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16
Motor: screw terminal 2.5...6 mm²/AWG 14...AWG 10
Line side: screw terminal 2.5...6 mm²/AWG 14...AWG 10
Connector type RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
RJ45 (on the remote graphic terminal) for Modbus serial
Data format 8 bits, configurable odd, even or no parity
Type of polarization No impedance
Exchange mode Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
Number of addresses 1…247 for Modbus serial
Method of access Slave Modbus TCP
Supply External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
Local signalling 3 LEDs for local diagnostic
3 LEDs (dual colour) for embedded communication status
4 LEDs (dual colour) for communication module status
1 LED (red) for presence of voltage
Width 144 mm
Height 350 mm
Depth 203 mm
Net weight 4.5 kg
Analogue input number 3
Analogue input type AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
AI2 voltage analog input: - 10...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
Discrete input number 8
Discrete input type DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
Input compatibility DI1...DI6: discrete input level 1 PLC conforming to IEC 61131-2
DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
STOA, STOB: discrete input level 1 PLC conforming to IEC 61131-2
Discrete input logic Positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
Negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
Analogue output number 2
Analogue output type Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits
Software-configurable current DQ-, DQ+: 30 V DC
Software-configurable current DQ-, DQ+: 100 mA
Sampling duration 2 ms +/- 0.5 ms (DI1...DI4) - discrete input
5 ms +/- 1 ms (DI5, DI6) - discrete input
5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
10 ms +/- 1 ms (AO1) - analog output
Accuracy +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
+/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
Linearity error AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
AO1, AO2: +/- 0.2 % for analog output
Relay output number 3
Relay output type Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
Refresh time Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
Minimum switching current Relay output R1, R2, R3: 5 mA at 24 V DC
Maximum switching current Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Isolation Between power and control terminals
Maximum output frequency 500 kHz
Maximum input current 4.3 A
Variable speed drive application selection Building - HVAC compressor centrifugal
Food and beverage processing other application
Mining mineral and metal fan
Mining mineral and metal pump
Oil and gas fan
Water and waste water other application
Building - HVAC screw compressor
Food and beverage processing pump
Food and beverage processing fan
Food and beverage processing atomization
Oil and gas electro submersible pump (ESP)
Oil and gas water injection pump
Oil and gas jet fuel pump
Oil and gas compressor for refinery
Water and waste water centrifuge pump
Water and waste water positive displacement pump
Water and waste water electro submersible pump (ESP)
Water and waste water screw pump
Water and waste water lobe compressor
Water and waste water screw compressor
Water and waste water compressor centrifugal
Water and waste water fan
Water and waste water conveyor
Water and waste water mixer
Motor power range AC-3 2.2…3 kW at 380…440 V 3 phases
2.2…3 kW at 480…500 V 3 phases
Quantity per set 1
Enclosure mounting Wall mounted
Environment
Insulation resistance > 1 MOhm 500 V DC for 1 minute to earth
Noise level 54.5 dB conforming to 86/188/EEC
Power dissipation in W Natural convection: 30 W at 380 V, switching frequency 4 kHz
Forced convection: 60 W at 380 V, switching frequency 4 kHz
Volume of cooling air 38 m3/h
Operating position Vertical +/- 10 degree
Maximum THDI <48 % full load conforming to IEC 61000-3-12
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Pollution degree 2 conforming to IEC 61800-5-1
Vibration resistance 1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
Ambient air temperature for operation -15…50 °C (without derating)
50…60 °C (with derating factor)
Ambient air temperature for storage -40…70 °C
Operating altitude <= 1000 m without derating
1000...4800 m with current derating 1 % per 100 m
Product certifications ATEX INERIS
CSA
ATEX zone 2/22
TÜV
UL
DNV-GL
Marking CE
Standards UL 508C
IEC 61800-3
IEC 61800-3 environment 1 category C2
EN/IEC 61800-3 environment 2 category C3
IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
Overvoltage category III
Regulation loop Adjustable PID regulator
Noise level 54.5 dB
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31.500 cm
Package 1 Width 19.000 cm
Package 1 Length 40.500 cm
Package 1 Weight 5.939 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 48.634 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4de62941-2f5a-4018-a63f-6ca03d378705
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Product contributes to saved and avoided emissions Yes
Carbon footprint (kg CO2 eq, Total Life cycle) 3335