Schneider-Electric
 
ATV650C20N4F picture- scope
ATV650C20N4F
variable speed drive, Altivar Process ATV600, ATV650, 200kW, 380 to 440V, IP54, disconnect switch
Schneider Electric
Characteristics
Main
Range of product Altivar Process ATV600
Product or component type Variable speed drive
Product specific application Process and utilities
Device short name ATV650
Variant With disconnect switch
Product destination Asynchronous motors
Synchronous motors
EMC filter Integrated with 150 m conforming to IEC 61800-3 category C3
IP degree of protection IP54 conforming to IEC 60529
IP54 conforming to IEC 61800-5-1
[Us] rated supply voltage 380...440 V
Type of cooling Forced convection
Supply frequency 50...60 Hz - 5...5 %
[Us] rated supply voltage 380...440 V - 15...10 %
Motor power kW 200 kW (normal duty)
160 kW (heavy duty)
Line current 319 A at 400 V (heavy duty)
262 A at 380 V (normal duty)
369 A at 380 V (heavy duty)
302 A at 400 V (normal duty)
Prospective line Isc 50 kA
Apparent power 243 kVA at 440 V (normal duty)
200 kVA at 440 V (heavy duty)
Continuous output current 370 A at 2.5 kHz for normal duty
302 A at 2.5 kHz for heavy duty
Asynchronous motor control profile Constant torque standard
Optimized torque mode
Variable torque standard
Synchronous motor control profile Synchronous reluctance motor
Permanent magnet motor
Speed drive output frequency 0.1…500 Hz
Nominal switching frequency 2.5 kHz
Switching frequency 2...8 kHz adjustable
2.5...8 kHz with derating factor
Safety function STO (safe torque off) SIL 3
Discrete input logic 16 preset speeds
Communication port protocol Ethernet
Modbus TCP
Modbus serial
Option card Slot A: communication module, PROFINET
Slot A: communication module, DeviceNet
Slot A: communication module, Modbus TCP/EtherNet/IP
Slot A: communication module, CANopen daisy chain RJ45
Slot A: communication module, CANopen SUB-D 9
Slot A: communication module, CANopen screw terminals
Slot A/slot B: digital and analog I/O extension module
Slot A/slot B: output relay extension module
Slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
Communication module, BACnet MS/TP
Communication module, Ethernet Powerlink
Slot A: communication module, Profibus DP V1
Complementary
Mounting mode Floor-standing
Maximum transient current 407 A during 60 s (normal duty)
453 A during 60 s (heavy duty)
Network number of phases 3 phases
Discrete output number 0
Discrete output type Relay outputs R1A, R1B, R1C 250 V AC 3000 mA
Relay outputs R1A, R1B, R1C 30 V DC 3000 mA
Relay outputs R2A, R2C 250 V AC 5000 mA
Relay outputs R2A, R2C 30 V DC 5000 mA
Relay outputs R3A, R3C 250 V AC 5000 mA
Relay outputs R3A, R3C 30 V DC 5000 mA
Output voltage <= power supply voltage
Permissible temporary current boost 1.5 x In during 60 s (heavy duty)
1.1 x In during 60 s (normal duty)
Motor slip compensation Not available in permanent magnet motor law
Can be suppressed
Automatic whatever the load
Can be suppressed
Acceleration and deceleration ramps Linear adjustable separately from 0.01...9999 s
Physical interface Ethernet
2-wire RS 485
Braking to standstill By DC injection
Protection type Safe torque off: motor
Motor phase break: motor
Thermal protection: drive
Safe torque off: drive
Overheating: drive
Overcurrent between output phases and earth: drive
Overload of output voltage: drive
Short-circuit protection: drive
Motor phase break: drive
Overvoltages on the DC bus: drive
Line supply overvoltage: drive
Line supply undervoltage: drive
Line supply phase loss: drive
Overspeed: drive
Break on the control circuit: drive
Thermal protection: motor
Transmission rate 10, 100 Mbits
4800 bps, 9600 bps, 19200 bps, 38.4 Kbps
Frequency resolution Analog input: 0.012/50 Hz
Display unit: 0.1 Hz
Transmission frame RTU
Electrical connection Line side: M12 bar - 1 cables 3 x 185 mm² maximum per phase (normal duty)
Line side: M12 bar - 2 cables 3 x 120 mm² maximum per phase (normal duty)
Motor: M12 bar - 2 cables 3 x 185 mm² maximum per phase (normal duty)
Line side: M12 bar - 2 cables 3 x 70 mm² minimum per phase (heavy duty)
Line side: M12 bar - 1 cables 3 x 185 mm² maximum per phase (heavy duty)
Line side: M12 bar - 2 cables 3 x 120 mm² maximum per phase (heavy duty)
Motor: M12 bar - 2 cables 3 x 185 mm² maximum per phase (heavy duty)
Line side: M12 bar - 1 cables 3 x 185 mm² minimum per phase (normal duty)
Line side: M12 bar - 1 cables 3 x 185 mm² minimum per phase (heavy duty)
Line side: M12 bar - 2 cables 3 x 95 mm² minimum per phase (normal duty)
Motor: M12 bar - 1 cables 3 x 185 mm² minimum per phase (normal duty)
Motor: M12 bar - 2 cables 3 x 95 mm² minimum per phase (normal duty)
Motor: M12 bar - 1 cables 3 x 150 mm² minimum per phase (heavy duty)
Motor: M12 bar - 2 cables 3 x 70 mm² minimum per phase (heavy duty)
Control: removable screw terminals 0.5...1.5 mm²
Connector type RJ45 (on the remote graphic terminal) for Modbus serial
RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
Data format 8 bits, configurable odd, even or no parity
Type of polarization No impedance
Exchange mode Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
Number of addresses 1…247 for Modbus serial
Method of access Slave Modbus TCP
Supply Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
Local signalling 3 LEDs (dual colour) for embedded communication status
4 LEDs (dual colour) for communication module status
1 LED (red) for presence of voltage
3 LEDs for local diagnostic
Width 600 mm
Height 2350 mm
Depth 669 mm
Net weight 500 kg
Analogue input number 3
Analogue input type AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
AI2 voltage analog input: - 10...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
Discrete input number 8
Discrete input type DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
Input compatibility DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
STOA, STOB: discrete input level 1 PLC conforming to IEC 61131-2
DI1...DI6: discrete input level 1 PLC conforming to IEC 61131-2
Discrete input logic Positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
Negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
Analogue output number 2
Analogue output type Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits
Software-configurable current DQ-, DQ+: 30 V DC
Software-configurable current DQ-, DQ+: 100 mA
Sampling duration 5 ms +/- 1 ms (DI5, DI6) - discrete input
5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
10 ms +/- 1 ms (AO1) - analog output
2 ms +/- 0.5 ms (DI1...DI4) - discrete input
Accuracy +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
+/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
Linearity error AO1, AO2: +/- 0.2 % for analog output
AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
Relay output number 3
Relay output type Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
Refresh time Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
Minimum switching current Relay output R1, R2, R3: 5 mA at 24 V DC
Maximum switching current Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
Isolation Between power and control terminals
Maximum output frequency 500 kHz
Maximum input current 369.0 A
Variable speed drive application selection Food and beverage processing other application
Mining mineral and metal fan
Mining mineral and metal pump
Oil and gas fan
Water and waste water other application
Building - HVAC screw compressor
Food and beverage processing pump
Food and beverage processing fan
Food and beverage processing atomization
Oil and gas electro submersible pump (ESP)
Oil and gas water injection pump
Oil and gas jet fuel pump
Oil and gas compressor for refinery
Water and waste water centrifuge pump
Water and waste water positive displacement pump
Water and waste water electro submersible pump (ESP)
Water and waste water screw pump
Water and waste water lobe compressor
Water and waste water screw compressor
Water and waste water compressor centrifugal
Water and waste water fan
Water and waste water conveyor
Water and waste water mixer
Building - HVAC compressor centrifugal
Motor power range AC-3 110…220 kW at 480…500 V 3 phases
110…220 kW at 380…440 V 3 phases
Quantity per set 1
Enclosure mounting Floor-standing
Environment
Insulation resistance > 1 MOhm 500 V DC for 1 minute to earth
Noise level 70 dB conforming to 86/188/EEC
Power dissipation in W 4030 W, switching frequency 2.5 kHz (heavy duty)
4380 W, switching frequency 2.5 kHz (normal duty)
Volume of cooling air 1300 m3/h
Operating position Vertical +/- 10 degree
Maximum THDI <48 % full load conforming to IEC 61000-3-12
Electromagnetic compatibility Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Pollution degree 2 conforming to IEC 61800-5-1
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
Ambient air temperature for operation 40…50 °C (with derating factor)
-15…40 °C (without derating)
Ambient air temperature for storage -40…70 °C
Operating altitude 1000...4800 m with current derating 1 % per 100 m
<= 1000 m without derating
Product certifications TÜV
CSA
ATEX zone 2/22
ATEX INERIS
RoHS
Marking CE
Standards IEC 61800-3
EN/IEC 61800-3 environment 2 category C3
IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
UL 508C
Overvoltage category III
Regulation loop Adjustable PID regulator
Noise level 70 dB
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 258.0 cm
Package 1 Width 85.0 cm
Package 1 Length 76.0 cm
Package 1 Weight 550.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D85bea05-cdd1-41b2-b42a-71d8bf09d77f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Product contributes to saved and avoided emissions Yes
Carbon footprint (kg CO2 eq, Total Life cycle) 155704