Schneider-Electric
 
AZ1CA04 picture- scope
AZ1CA04
SPACER -
Schneider Electric
Characteristics
Main
Accessory / separate part category Mounting accessories
Accessory / separate part type Spacer
Quantity per set Set of 4
Complementary
Fixing mode By screws
Net weight 0.013 kg
Thickness 10 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 9.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 13.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 8.000 cm
Package 2 Width 5.000 cm
Package 2 Length 3.000 cm
Package 2 Weight 54.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1