Schneider-Electric
 
BCH2LD0232CA5C picture- scope
BCH2LD0232CA5C
servo motor BCH, Lexium 28, 60mm, 200W, with oil seal, smooth, leads connection
Schneider Electric
Characteristics
Main
Range compatibility Lexium 28
Device short name BCH2
Product or component type Servo motor
Complementary
Maximum mechanical speed 5000 rpm
[Us] rated supply voltage 220 V
110 V
Network number of phases Single phase
Three phase
Continuous stall current 1.11 A
Continuous stall torque 0.64 N.m for LXM28... at 1.5 A, 220 V, single phase
0.64 N.m for LXM28... at 1.5 A, 220 V, three phase
0.64 N.m for LXM28... at 3.6 A, 110 V, single phase
Continuous power 200 W
Peak stall torque 1.92 N.m for LXM28... at 1.5 A, 220 V, single phase
1.92 N.m for LXM28... at 1.5 A, 220 V, three phase
1.92 N.m for LXM28... at 3.6 A, 110 V, single phase
Nominal output power 200 W for LXM28... at 1.5 A, 220 V, single phase
200 W for LXM28... at 1.5 A, 220 V, three phase
200 W for LXM28... at 3.6 A, 110 V, single phase
Nominal torque 0.64 N.m for LXM28... at 1.5 A, 220 V, single phase
0.64 N.m for LXM28... at 1.5 A, 220 V, three phase
0.64 N.m for LXM28... at 3.6 A, 110 V, single phase
Nominal speed 3000 rpm for LXM28... at 1.5 A, 220 V, single phase
3000 rpm for LXM28... at 1.5 A, 220 V, three phase
3000 rpm for LXM28... at 3.6 A, 110 V, single phase
Maximum current Irms 4.31 A for LXM28... at 0.2 kW, 220 V
4.31 A for LXM28... at 0.2 kW, 110 V
Maximum permanent current 1.3 A
Product compatibility LXM28... servo drive motor at 0.2 kW, 220 V, single phase
LXM28... servo drive motor at 0.2 kW, 220 V, three phase
LXM28... servo drive motor at 0.2 kW, 110 V, single phase
Shaft end Smooth shaft
Shaft diameter 14 mm
Shaft length 30 mm
Feedback type 20 bits single turn absolute encoder
Holding brake Without
Mounting support Asian standard flange
Motor flange size 60 mm
Electrical connection Free lead
Torque constant 0.58 N.m/A at 20 °C
Back emf constant 35 V/krpm at 20 °C
Rotor inertia 0.16 kg.cm²
Stator resistance 12.2 Ohm at 20 °C
Stator inductance 22.5 mH at 20 °C
Stator electrical time constant 1.84 ms at 20 °C
Maximum radial force Fr 200 N at 3000 rpm
Maximum axial force Fa 70 N
Brake pull-in power 11.2 W
Type of cooling Natural convection
Length 104 mm
Number of motor stacks 1
Centring collar diameter 50 mm
Centring collar depth 5.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 70 mm
Distance shaft shoulder-flange 5.5 mm
Net weight 1.02 kg
Environment
IP degree of protection IP50 IM V3
IP65 IM B5, IM V1
Ambient air temperature for operation -20…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.1 cm
Package 1 Width 14.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 1.67 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1604