Schneider-Electric
 
BCH2MM2023CA6C picture- scope
BCH2MM2023CA6C
servo motor BCH, Lexium 28, 130mm, 2000W, 13.5kg.cm², with oil seal, with key, straight connection
Schneider Electric
Characteristics
Main
Range compatibility Lexium 28
Device short name BCH2
Product or component type Servo motor
Complementary
Maximum mechanical speed 3000 rpm
[Us] rated supply voltage 220 V
Network number of phases Three phase
Continuous stall current 9.95 A
Continuous stall torque 9.55 N.m for LXM26D at 12 A, 220 V, three phase
9.55 N.m for LXM28 at 12 A, 220 V, three phase
9.55 N.m
Continuous power 2000 W
Peak stall torque 28.65 N.m for LXM26D at 12 A, 220 V, three phase
28.65 N.m for LXM28 at 12 A, 220 V, three phase
28.65 N.m
Nominal output power 2000 W for LXM26D at 12 A, 220 V, three phase
2000 W for LXM28 at 12 A, 220 V, three phase
2000 W
Nominal torque 9.55 N.m for LXM26D at 12 A, 220 V, three phase
9.55 N.m for LXM28 at 12 A, 220 V, three phase
9.55 N.m
Nominal speed 2000 rpm
2000 rpm for LXM26D at 12 A, 220 V, three phase
2000 rpm for LXM28 at 12 A, 220 V, three phase
Maximum current Irms 32.85 A for LXM28 at 2 kW, 220 V
32.85 A at 2 kW, 220 V
Maximum permanent current 11.25 A
Product compatibility LXM26D servo drive motor at 2 kW, 220 V, three phase
LXM28 servo drive motor at 2 kW, 220 V, three phase
Shaft end Keyed
Shaft diameter 22 mm
Shaft length 55 mm
Key width 8 mm
Feedback type 20 bits single turn absolute encoder
Holding brake Without
Mounting support Asian standard flange
Motor flange size 130 mm
Electrical connection Connector MIL
Torque constant 0.96 N.m/A at 20 °C
Back emf constant 58 V/krpm at 20 °C
Rotor inertia 13.5 kg.cm²
Stator resistance 0.34 Ohm at 20 °C
Stator inductance 4.5 mH at 20 °C
Stator electrical time constant 13.24 ms at 20 °C
Maximum radial force Fr 670 N at 2000 rpm
Maximum axial force Fa 200 N
Brake pull-in power 19.7 W
Type of cooling Natural convection
Length 187 mm
Number of motor stacks 4
Centring collar diameter 110 mm
Centring collar depth 8 mm
Number of mounting holes 4
Mounting holes diameter 9.2 mm
Circle diameter of the mounting holes 145 mm
Distance shaft shoulder-flange 8 mm
Net weight 9.7 kg
Environment
IP degree of protection IP50 IM V3
IP65 IM B5, IM V1
Ambient air temperature for operation -20…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.100 cm
Package 1 Width 23.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 10.559 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7870