|
|
|
BE325-GR
APC Back-UPS 325VA, 230V, Surge Arrester & Battery Backup, 4 Schuko CEE 7 outlets (2 surge)
|
|
|
|
|
End of Commercialization MAR 18, 2024
|
|
|
End of Standard Services MAR 31, 2025
|
|
Overview
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
230 V
|
Main Output Voltage
|
230 V
|
Rated power in W
|
185 W
|
Rated power in VA
|
325 VA
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Input Connection Type
|
Schuko CEE 7/7P
|
Output connection type
|
2 Schuko CEE 7
2 Schuko CEE 7 surge
|
Cable length
|
1.83 m
|
Number of cables
|
1
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
User manual
|
Batteries & Runtime
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Battery recharge time
|
24 h
|
Number of battery replacement quantity
|
1
|
Battery voltage
|
12 V
|
Battery capacity
|
3.0 Ah
|
Battery charger power
|
2 W rated
|
Battery power in VAH
|
43 VAh runtime
|
Battery life
|
3…5 year(s)
|
Extended runtime
|
0
|
General
Number of power module
|
210
|
Number of power module free slots
|
0
|
Number of power module filled slots
|
0
|
Redundant
|
No
|
Physical
Colour
|
Charcoal
|
Height
|
11.5 cm
|
Width
|
36 cm
|
Depth
|
9.5 cm
|
Net weight
|
4 kg
|
Mounting location
|
Front
|
Mounting preference
|
No preference
|
Mounting mode
|
Not rack-mountable
|
Two post mountable
|
0
|
USB compatible
|
No
|
Input
Network frequency
|
50 Hz +/- 3 Hz
|
Input voltage limits
|
180...266 V
|
Maximum input current
|
4 A
|
Switching current capacity
|
4 A
|
Output
Maximum configurable power in W
|
185 W
|
Output frequency
|
47...63 Hz sync to mains
|
UPS type
|
Standby
|
Wave type
|
Stepped approximation to a sinewave
|
Maximum output current
|
4 A
|
Maximum configurable power in VA
|
325 VA
|
Transfer time
|
4 ms typical : 8 ms maximum
|
Conformance
Product certifications
|
CE
NEMKO
|
Marking
|
GS Mark
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Equipment protection policy
|
Lifetime : 75000 euros
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
5…95 %
|
Operating altitude
|
0...10000 ft
|
Ambient air temperature for storage
|
-15…45 °C
|
Storage Relative Humidity
|
5…95 %
|
Storage altitude
|
0.00…15240.00 m
|
Acoustic level
|
45 dBA
|
Heat dissipation
|
31 Btu/h
|
Communications & Management
Free slots
|
0
|
Control panel
|
LED Status display with on line : on battery
|
Surge Protection and Filtering
Surge energy rate
|
310 J
|
Data line protection
|
RJ11 modem/fax/DSL protection (two wire single line)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.3 cm
|
Package 1 Width
|
11.6 cm
|
Package 1 Length
|
46.5 cm
|
Package 1 Weight
|
4.6 kg
|
SCC14
|
10731304211140
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Optimized Energy Efficiency
|
Energy efficient product
|
Take-back
|
Take-back program available
|
Contractual warranty
Warranty
|
3 years repair or replace
|
|
|