Schneider-Electric
 
BMEAHO0412C picture- scope
BMEAHO0412C
analog ouput module X80 - 4 outputs HART - current Isolated - for severe environment
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Analog output module
Complementary
Application specific I/O HART
Product compatibility BMEP58... processor
BMEXBP... backplane
ABE7CPA21
Head module BMECRA31210
BMXFTB20... terminal block
Electrical connection 20 ways terminal block
Telefast
Isolation between channels Isolated
Measurement error 0.1 % of full scale 25 °C
0.45 % of full scale - 25...60 °C
Temperature drift 45 ppm/°C
Isolation voltage 1000 V DC for 60 s between channels
1400 V DC for 60 s between channels and ground
1400 V DC for 60 s between channels and bus
Checks Broken wire detection
Load impedance ohmic 600 Ohm 0...20 mA
570 Ohm 0...21 mA
Analogue output number 4
Analogue output type Current: 4...20 mA
Analogue output resolution 15 bits + sign
Topology Point-to-point
Function available I/O mapping
Net weight 0.223 kg
Environment
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Operating altitude 0...2000 m
2000...5000 m with derating factor
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Protective treatment Conformal coating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.500 cm
Package 1 Length 11.700 cm
Package 1 Weight 226.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.745 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 263