Schneider-Electric
 
BMEH584040K picture- scope
BMEH584040K
redundant processor kit, Modicon M580, 16MB, 61 Ethernet devices, 16 Remote I/O racks (X80 & Quantum I/O)
Schneider Electric
Characteristics
Main
Range of product Modicon M580
Complementary
Marking CE
Environment
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Operating altitude 0...2000 m
2000...5000 m with derating factor
Relative humidity 5…95 % at 55 °C without condensation
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
Standards IEC 61131-2
IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
Environmental characteristic Hazardous location class I division 2
Net weight 1.698 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 2.202 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4eb70ab0-978b-4773-a441-0cc20d6144a1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 609