Schneider-Electric
 
BMEP581020H picture- scope
BMEP581020H
standalone processor, Modicon M580, 4MB, 61 Ethernet devices, 4 local IO racks of 1024 digital, 256 analog, severe environment
Schneider Electric
Characteristics
Main
Range of product Modicon M580
Product or component type Processor module
Product specific application For severe environments
Complementary
Number of racks 4
Local I/O processor capacity (discrete) 1024 I/O
Local I/O processor capacity (analog) 256 I/O
Number of application specific channel (local rack) 36
Application specific I/O Serial link
Counter
Accurate time stamping
Motion control
SSI encoder
HART
Checks Process control
Control channels Programmable loops
Integrated connection type 1 Ethernet TCP/IP for service port
2 Ethernet TCP/IP for device network
USB type mini B
Number of distributed equipment 64
Communication module processor capacity 2 Ethernet communication module
2 AS-Interface module
Communication service DIO scanner
Memory description Integrated RAM, 4 MB for program
Integrated RAM, 384 kB for data
Expandable flash, 4 GB for data storage
Integrated RAM, 10 kB for system memory
Application structure 1 cyclic/periodic master task
64 event tasks
1 periodic fast task
2 auxiliary tasks
Number of instructions per ms 30 Kinst/ms 65 % Boolean + 35 % fixed arithmetic
40 Kinst/ms 100 % Boolean
Current consumption 270 mA at 24 V DC
MTBF reliability 775000 H
Marking CE
Environment
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Operating altitude 0...2000 m
2000...5000 m with derating factor
Relative humidity 5…95 % at 55 °C without condensation
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards IEC 61131-2
IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
IEC 60079-0
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Protective treatment Conformal coating
Supply Internal power supply via rack
Status LED 1 LED (green) processor running (RUN)
1 LED (red) processor or system fault (ERR)
1 LED (red) I/O module fault (I/O)
1 LED (green) download in progress (DL)
1 LED (red) memory card or CPU flash fault (BACKUP)
1 LED (green/red) ETH MS (Ethernet port configuration status)
1 LED (green/red) Eth NS (Ethernet network status)
Net weight 0.849 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 18.000 cm
Package 1 Length 25.300 cm
Package 1 Weight 892.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.720 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4eb70ab0-978b-4773-a441-0cc20d6144a1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 230