Schneider-Electric
 
BMEP584020 picture- scope
BMEP584020
standalone processor, Modicon M580, 16MB, 125 Ethernet devices, 8 local IO racks of 4096 digital, 1024 analog
Schneider Electric
Characteristics
Main
Range of product Modicon M580
Product or component type Processor module
Complementary
Number of racks 8
Local I/O processor capacity (discrete) 4096 I/O
Local I/O processor capacity (analog) 1024 I/O
Number of application specific channel (local rack) 144
Application specific I/O HART
Accurate time stamping
SSI encoder
Serial link
Motion control
Counter
Checks Process control
Control channels Programmable loops
Integrated connection type 1 Ethernet TCP/IP for service port
2 Ethernet TCP/IP for device network
USB type mini B
Number of distributed equipment 128
Communication module processor capacity 8 AS-Interface module
4 Ethernet communication module
Communication service DIO scanner
Memory description Expandable flash, 4 GB for data storage
Integrated RAM, 10 kB for system memory
Integrated RAM, 16 MB for program
Integrated RAM, 2048 kB for data
Application structure 1 cyclic/periodic master task
2 auxiliary tasks
1 periodic fast task
128 event tasks
Cybersecurity Achilles certified
DoS prevention
IPSec
SNMP logging
Syslog protocol support
Transport layer security
Audit trail
Embedded firewall
Firmware signature
Password protection
Port hardening
Secure communication (HTTPS)
Security log
Number of instructions per ms 30 Kinst/ms 65 % Boolean + 35 % fixed arithmetic
40 Kinst/ms 100 % Boolean
Current consumption 295 mA at 24 V DC
MTBF reliability 775000 H
Marking CE
Environment
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Operating altitude 0...2000 m
2000...5000 m with derating factor
Relative humidity 5…95 % at 55 °C without condensation
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
Standards IEC 61131-2
IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
Environmental characteristic Hazardous location class I division 2
Supply Internal power supply via rack
Status LED 1 LED (green) processor running (RUN)
1 LED (red) processor or system fault (ERR)
1 LED (red) I/O module fault (I/O)
1 LED (green) download in progress (DL)
1 LED (red) memory card or CPU flash fault (BACKUP)
1 LED (green/red) ETH MS (Ethernet port configuration status)
1 LED (green/red) Eth NS (Ethernet network status)
Net weight 0.849 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 18.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 874.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.729 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4eb70ab0-978b-4773-a441-0cc20d6144a1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 246