Schneider-Electric
 
BMEXBP0602H picture- scope
BMEXBP0602H
backplane rack, Modicon X80, 6 slots, redundant Ethernet backplane, severe environment
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Ruggedized rack
Product specific application For severe environments
Complementary
Number of slots 6 bus X + Ethernet
Product compatibility BMX processor
Specific application module
BMXCPS4002
BME processor
I/O module
Power consumption in W 191 mW 3.3 V DC
3.6 W 24 V DC
Electrical connection 1 connector (XBE) expansion module
Fixing mode By 4 screws - diameter: 4.32…6.35 mm, mounting on panel
By 4 M6 screws, mounting on plate
By clips, mounting on 35 mm symmetrical DIN rail
Current consumption 152 mA at 24 V DC
58 mA at 3.3 V DC
MTBF reliability 1353797 H
Net weight 1.02 kg
Environment
IP degree of protection IP20
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % without condensation
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards IEC 61131-2
IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
IEC 61000-6-5, interface type 1 and type 2
IEC 61850-3, location G
IEC 60079-0
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Protective treatment Conformal coating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 15.500 cm
Package 1 Length 46.000 cm
Package 1 Weight 1.020 kg
Unit Type of Package 2 S04
Number of Units in Package 2 9
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 193