Schneider-Electric
 
BMP1401R3NA2A picture- scope
BMP1401R3NA2A
synchronous motor - BMP - 230 VAC - 2.2 kW - IP65 - IEC
Schneider Electric
Characteristics
Main
Product or component type Synchronous motor
Device short name BMP
Maximum mechanical speed 3600 rpm
Nominal output power 2000 W with drive ATV32 at 2.2 kW 200 V single phase
2000 W with drive ATV320 at 2.2 kW 200 V single phase
Nominal torque 6.37 N.m with drive ATV32 at 2.2 kW 200 V single phase
6.37 N.m with drive ATV320 at 2.2 kW 200 V single phase
Nominal speed 3000 rpm with drive ATV32 at 2.2 kW 200 V single phase
3000 rpm with drive ATV320 at 2.2 kW 200 V single phase
Product compatibility Variable speed drive ATV32 at 2.2 kW 200 V single phase
Variable speed drive ATV320 at 2.2 kW 200...240 V single phase
Shaft end Keyed
IP degree of protection IP65 standard
IP67 with IP67 kit
Holding brake Without
Mounting support International standard flange
Electrical connection Rotatable right-angled connector
Complementary
Range compatibility Altivar Machine ATV320
Altivar 32
[Us] rated supply voltage 230 V
Network number of phases Single phase
Maximum current Irms 16.5 A with drive ATV32 at 2.2 kW 200 V single phase
16.5 A with drive ATV320 at 2.2 kW 200 V single phase
Nominal operating frequency 250 Hz with drive ATV32 at 2.2 kW 200 V single phase
250 Hz with drive ATV320 at 2.2 kW 200 V single phase
Minimum operating frequency 25 Hz with drive ATV32 at 2.2 kW 200 V single phase
25 Hz with drive ATV320 at 2.2 kW 200 V single phase
Maximum operating frequency 300 Hz with drive ATV32 at 2.2 kW 200 V single phase
300 Hz with drive ATV320 at 2.2 kW 200 V single phase
Shaft diameter 24 mm
Shaft length 50 mm
Key width 8 mm
Motor flange size 140 mm
Torque constant 0.82 N.m/A at 40 °C
Number of motor poles 5
Number of motor stacks 1
Rotor inertia 16.46 kg.cm²
Stator resistance 0.2 Ohm at 40 °C
Stator inductance 1.76 mH for q-axis winding at 40 °C
1.47 mH for d-axis winding at 40 °C
Maximum radial force Fr 1930 N at 1000 rpm
1530 N at 2000 rpm
1340 N at 3000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 152 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.5 cm
Package 1 Width 20.0 cm
Package 1 Length 59.5 cm
Package 1 Weight 9.684 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 47.236 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number A3568f2f-7705-444f-9d71-5a3a5139f9b8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months