Schneider-Electric
 
BMP1402C3NA2A picture- scope
BMP1402C3NA2A
synchronous motor - BMP - 480 VAC - 2.2 kW - IP65 - IEC
Schneider Electric
Characteristics
Main
Product or component type Synchronous motor
Device short name BMP
Maximum mechanical speed 3600 rpm
Nominal output power 2200 W with drive ATV32 at 2.2 kW 400 V three phase
2200 W with drive ATV320 at 2.2 kW 400 V three phase
Nominal torque 14.01 N.m with drive ATV32 at 2.2 kW 400 V three phase
14.01 N.m with drive ATV320 at 2.2 kW 400 V three phase
Nominal speed 1500 rpm with drive ATV32 at 2.2 kW 400 V three phase
1500 rpm with drive ATV320 at 2.2 kW 400 V three phase
Product compatibility Variable speed drive ATV32 at 2.2 kW 400 V three phase
Variable speed drive ATV320 at 2.2 kW 380...500 V three phase
Shaft end Keyed
IP degree of protection IP65 standard
IP67 with IP67 kit
Holding brake Without
Mounting support International standard flange
Electrical connection Rotatable right-angled connector
Complementary
Range compatibility Altivar Machine ATV320
Altivar 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Maximum current Irms 8.3 A with drive ATV32 at 2.2 kW 400 V three phase
8.3 A with drive ATV320 at 2.2 kW 400 V three phase
Nominal operating frequency 125 Hz with drive ATV32 at 2.2 kW 400 V three phase
125 Hz with drive ATV320 at 2.2 kW 400 V three phase
Minimum operating frequency 13 Hz with drive ATV32 at 2.2 kW 400 V three phase
13 Hz with drive ATV320 at 2.2 kW 400 V three phase
Maximum operating frequency 300 Hz with drive ATV32 at 2.2 kW 400 V three phase
300 Hz with drive ATV320 at 2.2 kW 400 V three phase
Shaft diameter 24 mm
Shaft length 50 mm
Key width 8 mm
Motor flange size 140 mm
Torque constant 2.9 N.m/A at 40 °C
Number of motor poles 5
Number of motor stacks 2
Rotor inertia 32 kg.cm²
Stator resistance 1.24 Ohm at 40 °C
Stator inductance 15.52 mH for q-axis winding at 40 °C
13.86 mH for d-axis winding at 40 °C
Maximum radial force Fr 2240 N at 1000 rpm
1780 N at 2000 rpm
1550 N at 3000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 192 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 20.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 13.582 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 62.828 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 2b63c3b4-cb9a-4c85-9652-848a67cce1a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months