Schneider-Electric
 
BMXAMO0210H picture- scope
BMXAMO0210H
isolated analog output module X80 - 2 outputs - severe
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Analog output module
Product specific application For severe environments
Electrical connection 20 ways 1 connector
Isolation between channels Isolated
Complementary
Measurement error 0.1 % of full scale 25 °C
<= 0.45 % of full scale - 25...70 °C
Temperature drift 30 ppm/°C
Recalibration Factory calibrated
Minimum crosstalk attenuation 90 dB
Common mode rejection 100 dB
Isolation voltage 1400 V DC between channels and ground
1400 V DC between channels and bus
750 V DC between channels
Detection type Open circuit 0...20 mA
Open circuit 4...20 mA
Short circuit +/- 10 V
Load impedance ohmic <= 600 Ohm 0...20 mA
<= 600 Ohm 4...20 mA
>= 1000 Ohm +/- 10 V
Output level High level
Analogue output number 2
Analogue output type Current: 0...20 mA
Current: 4...20 mA
Voltage: +/- 10 V
Analogue output resolution 15 bits + sign
Supply Internal power supply via rack
Conversion time <= 1 ms
Maximum conversion value +/- 11.25 V +/- 10 V
0...24 mA 0...20 mA
0...24 mA 4...20 mA
Fallback mode Configurable
Predefined
MTBF reliability 1300000 H
Operating altitude 0...2000 m
2000...5000 m with derating factor
Status LED 1 LED (green) RUN
1 LED per channel (green) channel diagnostic
1 LED (red) ERR
1 LED (red) I/O
Net weight 0.144 kg
Power consumption in W 2.1 W 24 V DC typical
2.8 W 24 V DC maximum
0.35 W 3.3 V DC typical
0.48 W 3.3 V DC maximum
Environment
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % at 55 °C without condensation
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Product certifications CE
RCM
CSA
EAC
Merchant Navy
UL
ATEX
IEC-Ex
Standards EN/IEC 61010-2-201
EN/IEC 61131-2
UL 61010-2-201
CSA C22.2 No 61010-2-201
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Hazardous location
Protective treatment Conformal coating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 183.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.063 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 150
Contractual warranty
Warranty 18 months