Schneider-Electric
 
BMXCPS3500H picture- scope
BMXCPS3500H
power supply module, Modicon X80, 100 to 240V AC, 36W, severe environment
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Power supply module
Backplane compatibility Not compatible with BMEXBP..02
Product specific application For severe environments
Primary voltage 100...240 V
Supply circuit type AC
Secondary power 15 W 3.3 V DC at 0…60 °C I/O module logic power supply
31.2 W 24 V DC at 0…60 °C I/O module power supply and processor
11.3 W 3.3 V DC at -25…70 °C I/O module logic power supply
23.4 W 24 V DC at -25…70 °C I/O module power supply and processor
21.6 W 24 V DC at 0…60 °C sensor power supply
16.2 W 24 V DC at -25…70 °C sensor power supply
Complementary
Primary voltage limit 85...264 V
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Apparent power 0.12 kVA
Input current 0.52 A 240 V
1.04 A 115 V
Inrush current 30 A 120 V
60 A 240 V
I²t on activation 1 A².s 120 V
3 A².s 240 V
It on activation 0.05 A.s 120 V
0.07 A.s 240 V
MTBF reliability 4300000 H
Protection type Internal fuse not accessible for primary circuit
Overload protection for secondary circuit
Overvoltage protection for secondary circuit
Short-circuit protection for secondary circuit
Current at secondary voltage 0.9 A 24 V DC sensor power supply
1.3 A 24 V DC I/O module power supply and processor
4.5 A 3.3 V DC I/O module logic power supply
Maximum power dissipation in W 8.5 W
Status LED 1 LED (green) rack voltage OK
1 LED (green) sensor voltage
Control type RESET push-button cold restart
Electrical connection 1 connector 2 pin(s)alarm relay
1 connector 5 pin(s)line supply, protective earth, 24 V DC input sensor
Insulation resistance >= 100 MOhm primary/ground
>= 100 MOhm primary/secondary
Net weight 0.36 kg
Environment
Immunity to microbreaks 1 ms
Dielectric strength 1500 V primary/secondary I/O module logic power supply
1500 V primary/secondary I/O module power supply and processor
2300 V primary/secondary sensor power supply
1500 V primary/ground
500 V 24 V sensor output/ground
Vibration resistance 3 gn
Shock resistance 30 gn
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
Standards IEC 61131-2
IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % at 55 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.27 cm
Package 1 Width 15.449 cm
Package 1 Length 15.68 cm
Package 1 Weight 500.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 7.16 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 41 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 41745a42-b2d7-4938-80f8-0738cea8ed1d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 457
Contractual warranty
Warranty 18 months