Schneider-Electric
 
BMXCPS3540T picture- scope
BMXCPS3540T
power supply module, Modicon X80, 125V DC, for extended temperature
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Power supply module
Backplane compatibility Not compatible with BMEXBP..02
Product specific application Extended temperature
Primary voltage 125 V
Supply circuit type DC
Secondary power 15 W 3.3 V DC I/O module logic power supply
31.2 W 24 V DC I/O module power supply and processor
Complementary
Primary voltage limit 100...150 V
Input current 350 mA 125 V
Inrush current 30 A 125 V
I²t on activation 2 A².s 125 V
It on activation 0.05 A.s 125 V
MTBF reliability 4400000 H
Protection type Internal fuse not accessible for primary circuit
Overload protection for secondary circuit, 24 V sensor power supply
Overvoltage protection for secondary circuit, 24 V sensor power supply
Short-circuit protection for secondary circuit, 24 V sensor power supply
Current at secondary voltage 1.3 A 24 V DC I/O module power supply and processor
4.5 A 3.3 V DC I/O module logic power supply
Maximum power dissipation in W 8.5 W
Status LED 1 LED (green) rack voltage OK
1 LED (green) sensor voltage
Control type RESET push-button cold restart
Electrical connection 1 connector 2 pin(s)alarm relay
1 connector 5 pin(s)line supply, protective earth, 24 V DC input sensor
Insulation resistance >= 100 MOhm primary/ground
>= 100 MOhm primary/secondary
Net weight 0.36 kg
Environment
Immunity to microbreaks 1 ms
Dielectric strength 2000 V primary/secondary I/O module logic power supply
500 V 24 V sensor output/ground
Vibration resistance 3 gn
Shock resistance 30 gn
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % at 55 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.7 cm
Package 1 Width 15.7 cm
Package 1 Length 15.7 cm
Package 1 Weight 480.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.463 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 48
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 48.0 cm
Package 3 Weight 41.568 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 41745a42-b2d7-4938-80f8-0738cea8ed1d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 457
Contractual warranty
Warranty 18 months