Schneider-Electric
 
BMXDAI1603H picture- scope
BMXDAI1603H
discrete input module X80 - 16 inputs - 48V AC - severe
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete input module
Product specific application For severe environments
Discrete input number 16
Discrete input type Isolated
Input type Capacitive
Discrete input voltage 48 V AC
Discrete input current 5 mA
Complementary
Input compatibility 2-wire proximity sensor conforming to IEC 60947-5-2
2-wire proximity sensor conforming to IEC 61131-2 type 3
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Sensor power supply 40...52 V
Current state 1 guaranteed >= 2 mA
Current state 0 guaranteed <= 1 mA
Input impedance 9000 Ohm
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 4 W
AC activation response time 10 ms
AC deactivation response time 20 ms
Typical current consumption 76 mA at 3.3 V DC
MTBF reliability 1132000 H
Protection type 1 external fuse per group of channel0.5 A fast blow
Voltage detection threshold < 24 V AC sensor fault
> 36 V AC sensor OK
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.115 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Dielectric strength 1500 V AC at 50/60 Hz 1 min
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % at 55 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.51 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 32
Contractual warranty
Warranty 18 months