Schneider-Electric
 
BMXDAI16142 picture- scope
BMXDAI16142
Discrete input module, Modicon X80, 16 isolated inputs, 100 to 120V AC
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete I/O module
Discrete input number 16
Discrete input type Isolated
Input type Capacitive
Discrete input voltage 100...120 V AC
Discrete input current 11.9 mA
Complementary
Input compatibility 2-wire proximity sensor conforming to IEC 60947-5-2
2-wire proximity sensor conforming to IEC 61131-2 Type 1
Network frequency 60 Hz
Network frequency limits 47…63 Hz
Sensor power supply 85...132 V
Current state 1 guaranteed >= 4 mA
Current state 0 guaranteed <= 3 mA
Input impedance 11...13.4 kOhm
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 4.3 W
AC activation response time 21 ms
AC deactivation response time 35 ms
Typical current consumption 76 mA at 3.3 V DC
MTBF reliability 3700000 H
Protection type 1 external fuse per group of channel0.25 A fast blow
Voltage detection threshold < 40 V AC sensor fault
> 85 V AC sensor OK
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.157 kg
Environment
IP degree of protection IP20
Dielectric strength 1780 V AC at 60 Hz 1 min
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…60 °C
Relative humidity 0…95 % at 0…60 °C without condensation
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 17.700 cm
Package 1 Length 26.000 cm
Package 1 Weight 294.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.835 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 43b0fbab-d94b-43e8-be0a-0b39cadd288b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 28
Contractual warranty
Warranty 18 months