Schneider-Electric
 
BMXDAO1615H picture- scope
BMXDAO1615H
Discrete output module, Modicon X80, 16 isolated triac outputs, 24 to 240V AC, for severe environments
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete output module
Product specific application For severe environments
Discrete output number 16 conforming to EN/IEC 61131-2
Discrete output type Triac
Discrete output voltage 24...240 V 20...264 V AC
Discrete output current 1.2 A
Complementary
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Sensor power supply 20...264 V
Current per channel 1.2 A at 60 °C
0.6 A at 70 °C
Maximum current per module 4 A 60 °C
2 A 70 °C
Maximum leakage current 1 mA at state 0 24 V
1 mA at state 0 48 V
2 mA at state 0 115 V
2.5 mA at state 0 240 V
Maximum voltage drop <1.55 V at state 1
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 1.45 W
Response time on output <= 10 ms resistive activation
<= 10 ms resistive deactivation
Typical current consumption 61 mA at 3.3 V DC
50 mA at 24 V DC
MTBF reliability 500000 H
Protection type 1 external fuse4 A fast blow
Output overload protection With varistor
Inrush current 30 A
Maximum current per output common 4 A
Output current limits 0.005…10 A
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.264 kg
Environment
IP degree of protection IP20
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Dielectric strength 3000 V AC at 50/60 Hz 1 min
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 0…95 % at -25…70 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 18.000 cm
Package 1 Length 26.200 cm
Package 1 Weight 410.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.757 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 43b0fbab-d94b-43e8-be0a-0b39cadd288b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 35