Schneider-Electric
 
BMXDDI3202K picture- scope
BMXDDI3202K
discrete input module, Modicon X80, 32 inputs, 24V DC positive
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete input module
Discrete input number 32
Discrete input type Isolated
Input type Current sink (logic positive)
Discrete input voltage 24 V DC, discrete input logic: positive
Discrete input current 2.5 mA
Complementary
Input compatibility With 2-wire/3-wire proximity sensors conforming to IEC 60947-5-2
With 2-wire/3-wire proximity sensors conforming to IEC 61131-2 Type 1
Sensor power supply 19...30 V
Current state 1 guaranteed >= 2 mA
Current state 0 guaranteed <= 0.5 mA
Input impedance 9600 Ohm
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 3.9 W
DC typical response time 4 ms
DC maximum response time 7 ms
Paralleling of inputs No
Typical current consumption 121 mA at 3.3 V DC
MTBF reliability 905000 H
Protection type 1 external fuse per group of channel0.5 A fast blow
Reverse polarity protection
Voltage detection threshold < 14 V DC sensor fault
> 18 V DC sensor OK
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.112 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Dielectric strength 1500 V AC at 50/60 Hz 1 minute, primary/secondary
500 V DC 1 minute, between group of channels
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…60 °C
Relative humidity 5…95 % at 55 °C without condensation
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 11.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 143.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.486 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ff2a0a17-800d-4c82-9983-c10cf1a6b7a2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 41
Contractual warranty
Warranty 18 months