Schneider-Electric
 
BMXDDI6402K picture- scope
BMXDDI6402K
discrete input module, Modicon X80, 64 inputs, 24V DC positive
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete input module
Discrete input number 64
Discrete input type Isolated
Input type Current sink (logic positive)
Discrete input voltage 24 V DC, discrete input logic: positive
Discrete input current 0.6 mA
Complementary
Sensor power supply 19...30 V
Input impedance 40000 Ohm
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 4.3 W
DC typical response time 4 ms
DC maximum response time 7 ms
Paralleling of inputs No
Typical current consumption 160 mA at 3.3 V DC
MTBF reliability 510000 H
Protection type 1 external fuse per group of channel0.5 A fast blow
Without reverse polarity protection
Voltage detection threshold < 14 V DC sensor fault
> 18 V DC sensor OK
Status LED 1 LED (green) +32 channels indicator
1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.145 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Dielectric strength 1500 V AC at 50/60 Hz 1 minute, primary/secondary
500 V DC 1 minute, between group of channels
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…60 °C
Relative humidity 5…95 % at 55 °C without condensation
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.481 cm
Package 1 Width 11.199 cm
Package 1 Length 11.666 cm
Package 1 Weight 190.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.481 kg
Unit Type of Package 3 P06
Number of Units in Package 3 240
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 66 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 130c21ff-36ae-45a2-8c24-c392d61c9f1e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 52
Contractual warranty
Warranty 18 months