Schneider-Electric
 
BMXDDM16022 picture- scope
BMXDDM16022
discrete mixed IO module, Modicon X80, 8 inputs, 8 outputs, 24V DC positive
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete I/O module
Discrete input number 8
Input type Current sink (logic positive)
Discrete input voltage 24 V DC, discrete input logic: positive
Discrete input current 3.5 mA
Discrete output number 8
Discrete output type Solid state
Discrete output voltage 24 V 19...30 V DC
Discrete output current 0.5 A
Complementary
Input compatibility With 2-wire/3-wire proximity sensors conforming to IEC 60947-5-2
With 2-wire/3-wire proximity sensors conforming to IEC 61131-2 type 3
Sensor power supply 19...30 V
Current state 1 guaranteed >= 3 mA
Current state 0 guaranteed <= 1.5 mA
Current per channel 0.625 A
Maximum current per module 5 A
Maximum leakage current 0.5 mA at state 0
Maximum voltage drop <1.2 V at state 1
Input impedance 6800 Ohm
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 3.7 W
DC typical response time 4 ms
DC maximum response time 7 ms
Response time on output 1.2 ms
Paralleling of outputs Yes : 2 maximum
Typical current consumption 79 mA at 3.3 V DC
59 mA at 24 V DC
Current consumption <= 111 mA at 3.3 V DC
<= 67 mA at 24 V DC
MTBF reliability 450000 H
Protection type 1 external fuse per group of input channel0.5 A fast blow
Overvoltage protection on output
Reverse polarity protection on input
Reverse polarity protection on output
Output overload protection With current limiter
With electronic circuit breaker 1.5 In < Id < 2 In
Output overvoltage protection With transil diode
Output short-circuit protection With 2 A external fuse
Reverse polarity protection Reverse mounted diode
Voltage detection threshold < 14 V DC preactuator fault
< 14 V DC sensor fault
> 18 V DC preactuator OK
> 18 V DC sensor OK
Maximum tungsten load 6 W
Switching frequency 0.5/LI² Hz
Maximum overload time 15 ms
Load impedance ohmic >= 48 Ohm
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.115 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Dielectric strength 1500 V AC at 50/60 Hz 1 minute, output/ground
1500 V AC at 50/60 Hz 1 minute, output/internal logic
1500 V AC at 50/60 Hz 1 minute, primary/secondary
500 V DC 1 minute, between group of inputs and outputs
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…60 °C
Relative humidity 5…95 % at 55 °C without condensation
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.000 cm
Package 1 Length 11.700 cm
Package 1 Weight 142.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.490 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 59505052-8ead-46e6-bc82-9cffb526d03c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 32
Contractual warranty
Warranty 18 months