Schneider-Electric
 
BMXDDO1602 picture- scope
BMXDDO1602
discrete output module, Modicon X80, 16 transistor outputs, 24V DC positive
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete output module
Discrete output number 16 conforming to EN/IEC 61131-2
Discrete output type Solid state
Discrete output logic Positive
Discrete output voltage 24 V 19...30 V DC
Discrete output current 0.5 A
Complementary
Current per channel 0.625 A
Maximum current per module 10 A
Maximum leakage current 0.5 mA at state 0
Maximum voltage drop <1.2 V at state 1
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 4 W
Response time on output 1.2 ms
Paralleling of outputs Yes : 2 maximum
Typical current consumption 79 mA at 3.3 V DC
MTBF reliability 410000 H
Protection type External fuse reverse polarity protection
Short-circuit protection
Overload protection
Overvoltage protection
Output overload protection With electronic circuit breaker 1.5 In < Id < 2 In
With current limiter
Output overvoltage protection With transil diode
Output short-circuit protection With 2 A external fuse
Reverse polarity protection Reverse mounted diode
Voltage detection threshold < 14 V DC preactuator fault
> 18 V DC preactuator at state 0
Maximum tungsten load 6 W
Switching frequency 0.5/LI² Hz
Load impedance ohmic > 48 Ohm
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.12 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Dielectric strength 1500 V AC at 50/60 Hz 1 minute, output/ground
1500 V AC at 50/60 Hz 1 minute, output/internal logic
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…60 °C
Relative humidity 5…95 % at 55 °C without condensation
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.56 cm
Package 1 Width 11.096 cm
Package 1 Length 11.759 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.04 kg
Unit Type of Package 3 P06
Number of Units in Package 3 240
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 59 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 3a3aa81b-b333-475d-bdd7-d59b366b09eb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 34
Contractual warranty
Warranty 18 months