Schneider-Electric
 
BMXDDO3202H picture- scope
BMXDDO3202H
Discrete output module, Modicon X80, 32 transistor outputs, 12/24V DC, for severe environments
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete output module
Product specific application For severe environments
Discrete output number 32 conforming to IEC 61131-2
Discrete output type Solid state
Discrete output logic Positive
Discrete output voltage 12...24 V 10.8...30 V DC
Discrete output current 0.5 A
Complementary
Current per channel 0.55 A
Maximum current per module 17.6 A
Maximum leakage current 0.1 mA at state 0
Maximum voltage drop <1.2 V at state 1
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 4.8 W
Response time on output 0.3 ms
Paralleling of outputs Yes : 3 maximum
Typical current consumption 56 mA at 3.3 V DC
MTBF reliability 833000 H
Protection type External fuse reverse polarity protection
Short-circuit protection
Overload protection
Overvoltage protection
Output overload protection With electronic circuit breaker 1.5 In < Id < 2 In
With current limiter
Output overvoltage protection With transil diode
Output short-circuit protection With external fuse
Reverse polarity protection Reverse mounted diode
Voltage detection threshold < 14 V DC preactuator fault
> 18 V DC preactuator at state 0
Maximum tungsten load 6 W 24 V
3 W 12 V
Switching frequency 0.5/LI² Hz
Load impedance ohmic > 54.54 Ohm
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 143.92 g
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Dielectric strength 1780 V AC at 50/60 Hz 1 minute, output/ground
1 minute, output/internal logic
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % at 55 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 310.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.600 kg
Unit Type of Package 3 P06
Number of Units in Package 3 80
Package 3 Height 70.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 33.800 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 32