Schneider-Electric
 
BMXDRA0804T picture- scope
BMXDRA0804T
discrete output module, Modicon X80, 8 NO relay outputs, 100 to 150V DC, extended temperature
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete output module
Product specific application Extended temperature
Discrete output number 8 conforming to EN/IEC 61131-2
Discrete output type Relay
Discrete output voltage 100...150 V DC
Complementary
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 3.17 W
Response time on output < 10 ms activation
< 10 ms deactivation
Typical current consumption 61 mA at 3.3 V DC
104 mA at 24 V DC
Current consumption <= 112 mA at 3.3 V DC
<= 117 mA at 24 V DC
MTBF reliability 2800000 H
Output overload protection Use 1 fast blow fuse per channel or group of channel
Output overvoltage protection Use discharge diode on each output DC
Output short-circuit protection Use 1 fast blow fuse per channel or group of channel
Maximum switching current 0.3 A
Minimum switching current 100 mA 5 V DC
Mechanical durability 20000000 cycles
Electrical durability DC-12: 100000 cycles at 37 W 125 V
DC-13: 100000 cycles at 12 W 125 V
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.145 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Dielectric strength 2000 V AC at 50/60 Hz 1 min
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % at 55 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.000 cm
Package 1 Length 12.500 cm
Package 1 Weight 198.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.835 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 157
Contractual warranty
Warranty 18 months