Schneider-Electric
 
BMXDRA0815H picture- scope
BMXDRA0815H
Discrete output module, Modicon X80, 8 NO relay outputs, 24 to 240V AC / 24 to 125V DC, for severe environments
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Relay discrete output module
Product specific application For severe environments
Discrete output number 8 conforming to EN/IEC 61131-2
Discrete output logic Positive
Discrete output voltage 24...240 V 19...264 V AC
24...125 V 5...150 V DC
Complementary
Electrical connection 20 ways terminal block
Network frequency 50/60 Hz
Network frequency limits 47…63 Hz
Sensor power supply 5...150 V
19...264 V
[Ith] conventional free air thermal current 3 A
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 3.6 W
Response time on output <= 10 ms activation
<= 13 ms deactivation
Typical current consumption 40 mA at 3.3 V DC
101 mA at 24 V DC
MTBF reliability 3200000 H
Protection type External short-circuit protection
External overload protection
External overvoltage protection, inductive AC network
External overvoltage protection, inductive DC network
Output overload protection Use 1 fast blow fuse per channel or group of channel
Output overvoltage protection Use discharge diode on each output DC
Use RC circuit on each output AC
Use ZNO surge limiter on each output AC
Output short-circuit protection Use 1 fast blow fuse per channel or group of channel
Minimum switching current 1 mA 5 V DC
Electrical durability AC-12: 200000 cycles at 48 VA 24 V at -25…60 °C
AC-12: 200000 cycles at 28.8 VA 24 V at 70 °C
AC-12: 300000 cycles at 48 VA 48 V at -25…60 °C
AC-12: 300000 cycles at 28.8 VA 48 V at 70 °C
AC-12: 150000 cycles at 96 VA 48 V at -25…60 °C
AC-12: 150000 cycles at 57.6 VA 48 V at 70 °C
AC-12: 300000 cycles at 110 VA 100...120 V at -25…60 °C
AC-12: 300000 cycles at 66 VA 100...120 V at 70 °C
AC-12: 150000 cycles at 220 VA 100...120 V at -25…60 °C
AC-12: 150000 cycles at 132 VA 100...120 V at 70 °C
AC-12: 300000 cycles at 220 VA 200...250 V at -25…60 °C
AC-12: 300000 cycles at 132 VA 200...250 V at 70 °C
AC-12: 150000 cycles at 500 VA 200...250 V at -25…60 °C
AC-12: 150000 cycles at 300 VA 200...250 V at 70 °C
AC-15: 700000 cycles at 10 VA 24 V at -25…60 °C (load factor 0.4)
AC-15: 700000 cycles at 6 VA 24 V at 70 °C (load factor 0.4)
AC-15: 500000 cycles at 24 VA 24 V at -25…60 °C (load factor 0.4)
AC-15: 500000 cycles at 14.4 VA 24 V at 70 °C (load factor 0.4)
AC-15: 200000 cycles at 48 VA 24 V at -25…60 °C (load factor 0.4)
AC-15: 200000 cycles at 28.8 VA 24 V at 70 °C (load factor 0.4)
AC-15: 700000 cycles at 10 VA 48 V at -25…60 °C (load factor 0.4)
AC-15: 700000 cycles at 6 VA 48 V at 70 °C (load factor 0.4)
AC-15: 500000 cycles at 24 VA 48 V at -25…60 °C (load factor 0.4)
AC-15: 500000 cycles at 14.4 VA 48 V at 70 °C (load factor 0.4)
AC-15: 300000 cycles at 48 VA 48 V at -25…60 °C (load factor 0.4)
AC-15: 300000 cycles at 28.8 VA 48 V at 70 °C (load factor 0.4)
AC-15: 100000 cycles at 96 VA 48 V at -25…60 °C (load factor 0.4)
AC-15: 100000 cycles at 57.6 VA 48 V at 70 °C (load factor 0.4)
AC-15: 1000000 cycles at 10 VA 100...120 V at -25…60 °C (load factor 0.4)
AC-15: 1000000 cycles at 6 VA 100...120 V at 70 °C (load factor 0.4)
AC-15: 300000 cycles at 50 VA 100...120 V at -25…60 °C (load factor 0.4)
AC-15: 300000 cycles at 30 VA 100...120 V at 70 °C (load factor 0.4)
AC-15: 200000 cycles at 110 VA 100...120 V at -25…60 °C (load factor 0.4)
AC-15: 200000 cycles at 66 VA 100...120 V at 70 °C (load factor 0.4)
AC-15: 70000 cycles at 220 VA 100...120 V at -25…60 °C (load factor 0.4)
AC-15: 70000 cycles at 132 VA 100...120 V at 70 °C (load factor 0.4)
AC-15: 1000000 cycles at 10 VA 200...250 V at -25…60 °C (load factor 0.4)
AC-15: 1000000 cycles at 6 VA 200...250 V at 70 °C (load factor 0.4)
AC-15: 500000 cycles at 50 VA 200...250 V at -25…60 °C (load factor 0.4)
AC-15: 500000 cycles at 30 VA 200...250 V at 70 °C (load factor 0.4)
AC-15: 200000 cycles at 110 VA 200...250 V at -25…60 °C (load factor 0.4)
AC-15: 200000 cycles at 66 VA 200...250 V at 70 °C (load factor 0.4)
AC-15: 150000 cycles at 220 VA 200...250 V at -25…60 °C (load factor 0.4)
AC-15: 150000 cycles at 132 VA 200...250 V at 70 °C (load factor 0.4)
DC-12: 200000 cycles at 24 W 24 V at -25…60 °C
DC-12: 200000 cycles at 14.4 W 24 V at 70 °C
DC-12: 150000 cycles at 48 W 24 V at -25…60 °C
DC-12: 150000 cycles at 28.8 W 24 V at 70 °C
DC-12: 150000 cycles at 40 W 48...60 V at -25…60 °C
DC-12: 150000 cycles at 24 W 48...60 V at 70 °C
DC-12: 100000 cycles at 45 W 100...125 V at -25…60 °C
DC-12: 60000 cycles at 45 W 100...125 V at 70 °C
DC-13: 100000 cycles at 10 W 24 V at -25…60 °C
DC-13: 100000 cycles at 6 W 24 V at 70 °C
DC-13: 60000 cycles at 24 W 24 V at -25…60 °C
DC-13: 60000 cycles at 14.4 W 24 V at 70 °C
DC-13: 40000 cycles at 48 W 24 V at -25…60 °C
DC-13: 40000 cycles at 28.8 W 24 V at 70 °C
DC-13: 40000 cycles at 40 W 48...60 V at -25…60 °C
DC-13: 40000 cycles at 24 W 48...60 V at 70 °C
DC-13: 100000 cycles at 15 W 100...125 V at -25…60 °C
DC-13: 40000 cycles at 15 W 100...125 V at 70 °C
Status LED 1 LED (green) RUN
1 LED per channel (green) channel diagnostic
1 LED (red) ERR
1 LED (red) I/O
Net weight 0.169 kg
Environment
IP degree of protection IP20
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Dielectric strength 1780 V AC at 50/60 Hz 1 min
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 0…95 % at 60 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.600 cm
Package 1 Length 12.300 cm
Package 1 Weight 207.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.442 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 158