Schneider-Electric
 
BMXDRA1605H picture- scope
BMXDRA1605H
discrete output module, Modicon X80, 16 NO relay outputs, 24 to 240V AC, 24 to 48V DC, for severe environments
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete output module
Product specific application For severe environments
Discrete output number 16 conforming to IEC 61131-2
Discrete output type Relay
Discrete output voltage 24...48 V 19...60 V DC
24...240 V 19…264 V AC
Complementary
[Ith] conventional free air thermal current 2 A
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 3 W
Response time on output < 8 ms activation
< 10 ms deactivation
Typical current consumption 100 mA at 3.3 V DC
95 mA at 24 V DC
MTBF reliability 2100000 H
Output overload protection Use 1 fast blow fuse per channel or group of channel
Output overvoltage protection Use discharge diode on each output DC
Use RC circuit on each output AC
Use ZNO surge limiter on each output AC
Output short-circuit protection Use 1 fast blow fuse per channel or group of channel
Minimum switching current 1 mA 5 V DC
Electrical durability AC-15: 100000 cycles at 240 VA 200 V (load factor 0.7)
AC-15: 100000 cycles at 120 VA 200 V (load factor 0.35)
AC-12: 100000 cycles at 200 VA 100 V
AC-12: 100000 cycles at 80 VA 48 V
AC-12: 100000 cycles at 50 VA 24 V
AC-15: 100000 cycles at 120 VA 100 V
AC-15: 100000 cycles at 120 VA 24 V
AC-15: 100000 cycles at 120 VA 48 V
DC-12: 100000 cycles at 24 W 24 V
DC-13: 100000 cycles at 10 W 24 V
DC-13: 100000 cycles at 10 W 48 V
AC-15: 300000 cycles at 72 VA 200 V (load factor 0.7)
AC-15: 300000 cycles at 36 VA 200 V (load factor 0.35)
AC-12: 300000 cycles at 200 VA 200 V
AC-12: 300000 cycles at 80 VA 100 V
AC-12: 300000 cycles at 50 VA 48 V
AC-15: 300000 cycles at 36 VA 100 V
AC-15: 300000 cycles at 72 VA 100 V
AC-15: 300000 cycles at 36 VA 48 V
AC-15: 300000 cycles at 72 VA 48 V
AC-15: 300000 cycles at 36 VA 24 V
AC-15: 300000 cycles at 72 VA 24 V
DC-13: 300000 cycles at 3 W 24 V
DC-13: 300000 cycles at 3 W 48 V
DC-13: 7000 cycles at 24 W 24 V
DC-13: 7000 cycles at 24 W 48 V
DC-12: 50000 cycles at 24 W 48 V
Status LED 1 LED (green) RUN
1 LED per channel (green) channel diagnostic
1 LED (red) ERR
1 LED (red) I/O
Net weight 0.15 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Dielectric strength 2000 V AC at 50/60 Hz 1 min
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % at 55 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 11.0 cm
Package 1 Length 11.6 cm
Package 1 Weight 190.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.15 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 148
Contractual warranty
Warranty 18 months