Schneider-Electric
 
BMXEAE0300 picture- scope
BMXEAE0300
encoder interface module, Modicon X80, SSI, 3 channels, up to 31databits, 1Mbauds
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Encoder interface module
Function available Offset
Compare
Modulo
Reduction
Capture
Number of channels 3 SSI channel
Number of outputs 1 24 V DC reflex digital output for each SSI channel
Number of inputs 2 24 V DC capture digital inputs for the 3 SSI channels
Complementary
Data format 8...31 bits
Transmission rate 500 kbauds
200 kbauds
1 Mbauds
100 kbauds
Refresh time 1 ms
Input compatibility 24 V DC SSI absolute encoder (voltage limits: 19.2…30 V) for 200 mA per channel
Dielectric strength 1400 V DC 60 s
[Us] rated supply voltage 19.2...30 V DC, <30 mA
24 V DC, <30 mA (typical)
Protection type Overvoltage protection DC
Current consumption 150 mA at 3.3 V DC for back plane, (typical)
250 mA at 3.3 V DC for back plane, (maximum)
Net weight 0.138 kg
Environment
Ambient air temperature for operation 0…60 °C
Operating altitude 0...4000 m
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Product certifications CE
RCM
CSA
EAC
Merchant Navy
UL
Standards EN/IEC 61010-2-201
EN/IEC 61131-2
UL 61010-2-201
CSA C22.2 No 61010-2-201
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 167.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.800 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 48
Contractual warranty
Warranty 18 months