Schneider-Electric
 
BMXEAE0300H picture- scope
BMXEAE0300H
SSI encoder interface mod - 3 ch - upto 31 data bits/1 Mbauds - severe
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Encoder interface module
Product specific application For severe environments
Function available Offset
Modulo
Capture
Reduction
Compare
Number of channels 3 SSI channel
Number of outputs 1 24 V DC reflex digital output for each SSI channel
Number of inputs 2 24 V DC capture digital inputs for the 3 SSI channels
Complementary
Data format 8...31 bits
Transmission rate 1 Mbauds
500 kbauds
200 kbauds
100 kbauds
Refresh time 1 ms
Input compatibility 24 V DC SSI absolute encoder (voltage limits: 19.2…30 V) for 200 mA per channel
Dielectric strength 1400 V DC 60 s
[Us] rated supply voltage 19.2...30 V DC, <30 mA
24 V DC, <30 mA (typical)
Protection type Overvoltage protection DC
Current consumption 150 mA at 3.3 V DC for back plane, (typical)
250 mA at 3.3 V DC for back plane, (maximum)
Net weight 0.138 kg
Environment
Ambient air temperature for operation -25…70 °C
Operating altitude 0...4000 m
IP degree of protection IP20
Protective treatment Conformal coating
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 182.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.730 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 49
Contractual warranty
Warranty 18 months