Schneider-Electric
 
BMXEHC0800 picture- scope
BMXEHC0800
counter module, Modicon M340, high speed, 8 channels
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Product or component type Counter module
Number of channels 8
Maximum counting frequency 10000 Hz
Number of inputs 2 (single mode)
3 (special dual phase mode)
Input compatibility 19.2…30 V 2-wire/3-wire proximity sensor
Incremental encoder with push-pull outputs, 10...30 V totem pole
Input voltage 24 V DC type 3
Complementary
Counter functions Up/down counter
32-bit counter counting
Frequency meter
Loop (modulo) counting
Count events
Down counting
Cycle time 5 ms
Isolation voltage 1500 V for 60 s
Input type High speed
Input voltage limits 30 V
Input current 2 mA at 11 V
Voltage state 1 guaranteed 11...30 V
Current state 1 guaranteed >= 6 mA
Voltage state 0 guaranteed < 5 V
Current state 0 guaranteed <= 1.5 mA
Electrical connection 1 connector with 20 pins
Current consumption 200 mA at 3.3 V DC bus
80 mA at 24 V DC sensor
Module format Standard
Net weight 0.113 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % without condensation
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Protective treatment TC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 11.0 cm
Package 1 Length 11.8 cm
Package 1 Weight 143.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.39 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 102
Contractual warranty
Warranty 18 months