Schneider-Electric
 
BMXEHC0800H picture- scope
BMXEHC0800H
counter module, Modicon M340, high speed, 8 channels, hardened
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Product or component type Counter module
Product specific application For severe environments
Number of channels 8
Maximum counting frequency 10000 Hz
Number of inputs 2 (single mode)
3 (special dual phase mode)
Input compatibility 19.2…30 V 2-wire/3-wire proximity sensor
Incremental encoder with push-pull outputs, 10...30 V totem pole
Input voltage 24 V DC type 3
Complementary
Counter functions Count events
Up/down counter
Loop (modulo) counting
Frequency meter
Down counting
32-bit counter counting
Cycle time 5 ms
Isolation voltage 1500 V for 60 s
Input type High speed
Input voltage limits 19.2...30 V at 60 °C
26.4 V at 70 °C
Input current 2 mA at 11 V
Voltage state 1 guaranteed 11...30 V
Current state 1 guaranteed >= 6 mA
Voltage state 0 guaranteed < 5 V
Current state 0 guaranteed <= 1.5 mA
Electrical connection 1 connector with 20 pins
Current consumption 200 mA at 3.3 V DC bus
80 mA at 24 V DC sensor
Module format Standard
Net weight 0.113 kg
Environment
Ambient air temperature for operation -25…70 °C
Relative humidity 10…95 % without condensation
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Protective treatment Conformal coating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.500 cm
Package 1 Length 11.700 cm
Package 1 Weight 148.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.533 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 103
Contractual warranty
Warranty 18 months