Schneider-Electric
 
BMXETM0200H picture- scope
BMXETM0200H
frequency module, Modicon X80, turbomachinery, input 2 channels, hardened
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Frequency module
Product destination Turbo machine
Product compatibility M340 PLC
M580 PLC
Device application Speed and frequency control
Number of channels 2
Input frequency 0…500 kHz
Type of measurement Frequency
Function available Compare
Number of inputs 2 (MPU)
2 (APU)
Input compatibility 19.2…30 V incremental encoder
Active pick-up sensor, 10...30 V totem pole
Magnetic pick-up sensor
Number of outputs 2
Complementary
Output type Reflex digital output
Cycle time 1 ms
Isolation voltage 1400 V DC for 1 min field/bus or ground
1000 V DC for 1 min differential interfaces
1000 V DC for 1 min input/output
Input type High speed
Input voltage 24 V DC
100 V AC
Input voltage limits 19.2...30 V at 60 °C
26.4 V at 70 °C
Voltage state 1 guaranteed MPU: 0.3...100 V AC
APU: 2.5...30 V DC
Voltage state 0 guaranteed < 0.3 V
Discrete output logic Positive logic (source)
Output voltage 24 V DC
Output voltage limits 19.2...30 V
Maximum load current 1 A per module
0.5 A per output
Maximum leakage current 0.1 mA at state 0
Maximum voltage drop <3 V at state 1
Output overload protection Integrated
Output short-circuit protection 1.5 A integrated
Overlap time 0.2 ms
Electrical connection Connector with 28 pins
Current consumption <= 200 mA at 3.3 V DC bus
<= 30 mA at 24 V DC sensor
Module format Standard
Net weight 0.124 kg
Environment
Ambient air temperature for operation -25…70 °C
Relative humidity 10…95 % without condensation
IP degree of protection IP20
Protective treatment Conformal coating
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.200 cm
Package 1 Length 12.000 cm
Package 1 Weight 165.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.170 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 78