Schneider-Electric
 
BMXFCC1003 picture- scope
BMXFCC1003
preformed cordset, Modicon M340, 40 way terminal, 2 x HE10 connector, 10m
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Preformed cordset
Accessory / separate part designation Preformed cordset for Telefast Advantys ABE7 sub-bases
Accessory / separate part destination For I/O module with 40-way connectors
Number of cables 2
Electrical connection 1 connector 40 ways
2 connectors HE10
Cable length 10 m
Complementary
Total number of wires 40
Wire section 0.324 mm²
Net weight 3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 26.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 2.856 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.900 kg
Unit Type of Package 3 P06
Number of Units in Package 3 32
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 107.616 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months