Schneider-Electric
 
BMXFCW503 picture- scope
BMXFCW503
cord set, Modicon M340, 40-way terminal, two end flying leads, 5m
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Preformed cordset
Accessory / separate part designation Preformed cordset with one end with flying leads
Accessory / separate part destination For I/O module with 40-way connectors
Number of cables 2
Electrical connection 1 connector 40 ways
2 ends with color-coded flying leads conforming to DIN 47100
Cable length 5 m
Complementary
Total number of wires 40
Wire section 0.324 mm²
AWG gauge AWG 22
Relative impedance 10 MOhm for <= 50 V
100 MOhm for 50...250 V
Net weight 1.49 kg
Environment
Standards CSA C22.2 No 142
EN/IEC 61131-2
UL 508
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 26.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 1.441 kg
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.000 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 103.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 298.232 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months