Schneider-Electric
 
BMXFTA150 picture- scope
BMXFTA150
cord set, Modicon X80, 28 ways terminal, SUB-D25 connector, 1.5m
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Preformed cordset
Product compatibility ABE7CPA02
BMXAMI0810
BMXAMI0800
ABE7CPA31E
ABE7CPA03
Electrical connection 1 connector SUB-D 25 for sub-base side
1 removable terminal block, 28 ways for module side
Cable length 1.5 m
Complementary
Net weight 0.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 24.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 347.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 9
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.429 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months