Schneider-Electric
 
BMXFTA300 picture- scope
BMXFTA300
cord set, Modicon X80, 28 ways terminal, SUB-D25 connector, 3m (9.84ft)
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Preformed cordset
Product compatibility BMXAMI0810
ABE7CPA03
ABE7CPA31E
BMXAMI0800
ABE7CPA02
ABE7CPA31
Electrical connection 1 connector SUB-D 25 for sub-base side
1 removable terminal block, 28 ways for module side
Cable length 3 m
Complementary
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 27.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 561.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.585 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months