Schneider-Electric
 
BMXFTB4000 picture- scope
BMXFTB4000
terminal block, Modicon X80, 40-pin removable caged
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Removable connection block
Number of terminals 40 removable cage clamp terminal block
Accessory / separate part destination For module with 40-pin removable terminal block
Complementary
Net weight 0.19 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 5.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 194.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 33
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.777 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 10
Contractual warranty
Warranty 18 months