Schneider-Electric
 
BMXFTW505 picture- scope
BMXFTW505
cord set, Modicon X80, 40-way terminal, one end flying leads, 5m
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Preformed cordset
Accessory / separate part designation Preformed cordset with one end with flying leads
Accessory / separate part destination For I/O module with removable terminal block
Number of cables 1
Electrical connection 1 end with color-coded flying leads conforming to DIN 47100
1 removable terminal block 40 ways
Cable length 5 m
Complementary
Total number of wires 40
Wire section 0.324 mm²
AWG gauge AWG 22
Maximum voltage 300 Vrms
Net weight 1.46 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 26.500 cm
Package 1 Length 32.500 cm
Package 1 Weight 1.460 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.270 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 120