Schneider-Electric
 
BMXNRP0200C picture- scope
BMXNRP0200C
fiber converter, Modicon X80, MM/LC 2CH 100Mb, for severe environment
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Fibre optic repeater
Optic fiber type Multi mode
Complementary
Rated voltage 24 V
Current consumption 140 mA typical
200 mA maximum
Function available Hot swap
Number of port 2 RJ45 with 100BASE-TX port Ethernet conforming to IEEE 802.3u
2 fiber optic with 100BASE-FX port Ethernet conforming to IEEE 802.3u
Local signalling 1 LED (green) for power supply status
1 LED (red) for error condition (ERR)
2 LEDs (green) for link status
2 LEDs (green) for fiber port state and activity
Wavelength 1310 nm
Operating distance 0...2000 m
Attenuation -23.5…-14 dB (50/125 µm)
-20…-14 dB (62.5/125 µm)
Rise/fall time 3 ns
Receiver sensitivity - 31...- 14 dBm
Marking CE
Width 32 mm
Height 100 mm
Depth 86 mm
Net weight 203 g
Environment
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 0…95 %
Protective treatment Conformal coating
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
Standards EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
Environmental characteristic Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
Dielectric strength 1400 V DC between field and bus
500 V DC between channels
IP degree of protection IP20
Operating altitude 0...4000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 258.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 14
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.915 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 168
Contractual warranty
Warranty 18 months