Schneider-Electric
 
BMXP342000 picture- scope
BMXP342000
processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Product or component type Processor module
Number of racks 1
Number of slots 11
Discrete I/O processor capacity 1024 I/O single-rack configuration
Analogue I/O processor capacity 256 I/O multi-rack configuration
66 I/O single-rack configuration
Number of application specific channel 36
Monitoring Diagnostic counters Modbus
Event counters Modbus
Complementary
Control channels Programmable loops
Integrated connection type Non isolated serial link RJ45 character mode, transmission mode: asynchronous in baseband, RS232C, transmission mode: 2 twisted shielded pairs at 0.3...19.2 kbit/s full duplex
Non isolated serial link RJ45 character mode, transmission mode: asynchronous in baseband, RS485, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex
Non isolated serial link RJ45, master/slave Modbus, RTU/ASCII, transmission mode: asynchronous in baseband, RS232C, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex
Non isolated serial link RJ45, master/slave Modbus, RTU/ASCII, transmission mode: asynchronous in baseband, RS485, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex
USB port at 12 Mbit/s
Communication module processor capacity 2 Ethernet communication module
4 AS-Interface module
Number of devices per segment 0…32 (character mode)
0…32 (Modbus)
Number of devices 2 point-to-point character mode
2 point-to-point Modbus
Bus length 0…10 m serial link non isolated character mode segment
0…10 m serial link non isolated Modbus segment
0…1000 m serial link isolated character mode segment
0…1000 m serial link isolated Modbus segment
0…15 m character mode point-to-point
0…15 m Modbus point-to-point
Maximum tap links length <15 m serial link non isolated character mode segment
<15 m serial link non isolated Modbus segment
<40 m serial link isolated character mode segment
<40 m serial link isolated Modbus segment
Number of addresses 0…248 for character mode
0…248 for Modbus
Requests 1 K data bytes per request character mode
252 data bytes per RTU request Modbus
504 data bytes per ASCII request Modbus
Control parameter One CRC on each frame (RTU) Modbus
One LRC on each frame (ASCII) character mode
One LRC on each frame (ASCII) Modbus
Memory description Internal RAM 4096 kB
Internal RAM 256 kB data
Internal RAM 3584 kB program constants and symbols
Supplied memory card (BMXRMS008MP) backup of programs, constants, symbols and data
Maximum size of object areas 128 kB unlocated internal data
16250 %Mi located internal bits
32464 %MWi internal words located internal data
32760 %KWi constant words located internal data
Default size of object areas 128 %KWi constant words located internal data
256 %Mi located internal bits
512 %MWi internal words located internal data
Application structure 1 cyclic/periodic master task
1 periodic fast task
No auxiliary task
32 event tasks
Execution time per instruction 0.18 µs Boolean
0.26 µs double-length words
0.38 µs single-length words
1.74 µs floating points
Number of instructions per ms 4.2 Kinst/ms 65 % Boolean + 35 % fixed arithmetic
5.4 Kinst/ms 100 % Boolean
System overhead 0.2 ms for fast task
1.05 ms for master task
Current consumption 72 mA at 24 V DC
Supply Internal power supply via rack
Marking CE
Status LED 1 LED (green) processor running (RUN)
1 LED (red) I/O module fault (I/O)
1 LED (red) memory card fault (CARD ERR)
1 LED (red) processor or system fault (ERR)
1 LED (yellow) activity on Modbus (SER COM)
Net weight 0.2 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % without condensation
IP degree of protection IP20
Protective treatment TC
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Product certifications CE
UL
CSA
RCM
EAC
Merchant Navy
Standards EN 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
Environmental characteristic Hazardous location class I division 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 11.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 240.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.915 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 94
Contractual warranty
Warranty 18 months