Schneider-Electric
 
BMXRWS128MWF picture- scope
BMXRWS128MWF
SD flash memory card, Modicon M340, 128MB, for communication module BMXNOR0200H
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part type Memory card
Product compatibility BMXNOR0200H
Memory capacity 128 MB
Memory usage Web server activation on Ethernet port
User web pages storage
Data logging CSV files storage
Web server Transparent ready class C30
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 12.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 0.65 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months