Schneider-Electric
 
BMXRWSB000M picture- scope
BMXRWSB000M
SD flash memory card, Modicon M340, 8MB, for network module BMXNOE0100
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part type Memory card
Product compatibility BMXNOE0100
Memory capacity 8 MB
Web server Transparent ready class B30
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 12.100 cm
Package 1 Length 14.000 cm
Package 1 Weight 27.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.090 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months