Schneider-Electric
 
BMXSAI0410 picture- scope
BMXSAI0410
safety analog input module, Modicon X80, 4 isolated inputs, 4 to 20mA
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Analog input module
Electrical connection 20 ways 1 connector
Isolation between channels Isolated
Input level High level
Analogue input number 4
Analogue input type Current 4...20 mA
Complementary
Analog/digital conversion 16 bits
Analogue input resolution 13 bits
0...12500 counts
Permitted overload on inputs 25 mA 4...20 mA
Input impedance 286 Ohm
Precision of internal conversion resistor 0.1 % - 15 ppm/°C
Type of filter Second order digital filtering
Nominal read cycle time 6 ms for 4 channels
Measurement error <= 0.3 % of full scale 4...20 mA - 25...60 °C
Temperature drift 30 ppm/°C 4...20 mA
Recalibration Internal
Minimum crosstalk attenuation 120 dB
Digital value format +/- 32000 in user scale
+/- 10000 by default
Isolation voltage 500 V DC between channels
1500 V DC between channels and ground
1500 V DC between channels and bus
Measurement resolution 2 µA 4...20 mA
Maximum conversion value 0...25 mA 4...20 mA
MTBF reliability 463000 H
Operating altitude 0...2000 m
2000...5000 m with derating factor
Status LED 1 LED (green) RUN
1 LED per channel (green) channel diagnostic
1 LED (red) ERR
1 LED (red) I/O
Net weight 0.143 kg
Current consumption 200 mA at 3.3 V DC
115 mA at 24 V DC
Environment
Vibration resistance 3 gn
Shock resistance 15 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…60 °C
Relative humidity 5…95 % at 55 °C without condensation
IP degree of protection IP20
Product certifications TÜV
CSA
EAC
RCM
UL
ATEX
Merchant Navy
Standards CSA C22.2 No 61010-2-201
EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 344.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.259 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 43b0fbab-d94b-43e8-be0a-0b39cadd288b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 165